Description - PENN Controls - LIT-12011190 - P499RCSS - P499RCP - P499RAPS - P499RAP - Pressure Transducer - P499 Electronic Pressure Transducer

P499 Series Electronic Pressure Transducers Product/Technical Bulletin

Product
Switches and Electrical > Pressure Transducers > P499 Electronic Pressure Transducer
Document type
Product Bulletin
Technical Bulletin
Document number
LIT-12011190
Document revision
G
Revision date
2019-07-08
Part number
24-7664-2659

The P499 Series Electronic Pressure Transducers are compact, economical, rugged, direct-mount pressure transducers designed for use in commercial refrigeration and air conditioning applications. These transducers produce an analog signal based on the sensed pressure.

The P499 Series transducers feature environmentally protected electronics with stainless steel construction. The digitally compensated P499 transducers are highly accurate over a broad temperature range, resisting the effects of wide ambient temperature swings, high humidity, condensation, and icing.

The pressure port is machined from a solid piece of 17-4PH stainless steel. No O-rings, organic materials, or welds are exposed to the pressure media, allowing for a leak-proof, all-metal, sealed pressure system.

The P499 transducers operate with any corrosive or non-corrosive pressure medium that is compatible with 17-4PH stainless steel, including water, condensate, carbon dioxide, glycol, most refrigerants, including ammonia, and many other compatible fluids and gases.

The P499 Series provides transducers in a variety of pressure ranges, covering most common refrigeration and air conditioning applications.

Figure 1. P499 Electronic Pressure Transducers; Style 47 fitting shown on the left and Style 49 fitting shown on the right