Features and benefits - PENN Controls - LIT-12011190 - P499RCSS - P499RCP - P499RAPS - P499RAP - Pressure Transducer - P499 Electronic Pressure Transducer

P499 Series Electronic Pressure Transducers Product/Technical Bulletin

Product
Switches and Electrical > Pressure Transducers > P499 Electronic Pressure Transducer
Document type
Product Bulletin
Technical Bulletin
Document number
LIT-12011190
Document revision
G
Revision date
2019-07-08
Part number
24-7664-2659
Single-piece machined 17-4PH stainless steel pressure port
Provides a durable assembly that eliminates refrigerant loss due to O-ring or weld failures; resists damage due to physical shock, vibration, and pressure pulsations; enables use with non-corrosive or corrosive pressure media that is compatible with 17-4PH stainless steel.
Environmentally-protected electronics
Withstand the effects of adverse conditions associated with typical HVAC and refrigeration applications, including freeze/thaw applications on suction lines.
Reliable, repeatable performance and long operating life
Minimizes service and replacement costs.
Many available pressure ranges
Provide a single line of transducers for all refrigeration and air conditioning application needs.
Slender body design
Facilitates use of deep-socket wrenches for ease of installation; requires zero turning radius.
1% total error band
Provides high-accuracy performance.
CE and UL agency listings
Allow for global applications.