Product code1 | Description |
---|---|
A99BA-200C | Positive temperature coefficient (PTC) temperature sensor: Standard probe 2 in. (5.1 cm) with 6.6 ft (2.0 m) shielded polyvinyl chloride (PVC) cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-25C | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 9 7/8 in. (0.25 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-200C | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 6.6 ft (2.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-300C | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 9.8 ft (3.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-400C | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 13.1 ft (4.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-600C | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 19.7 ft (6.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BC-25C 1 | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 9 7/8 in. (0.25 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 100ºC) |
A99BC-100C1 | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 3.3 ft (1.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
A99BC-300C1 | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 9.8 ft (3.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
A99BC-500C1 | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 16.4 ft (5.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
A99BC-1500C1 | PTC temperature sensor: Standard probe 2 in. (5.1 cm) with 49.2 ft (15.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
A99CB-200C | PTC temperature sensor: Extended probe 6 in. (15.2 cm) with 6.6 ft (2.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99CB-600C | PTC temperature sensor: Extended probe 6 in. (15.2 cm) with 19.7 ft (6.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
Specification | Description |
---|---|
Power consumption | 1.8 VA maximum |
Supply power | 24 VAC, 50/60 Hz, Class 2:108/110/115/120 or 208/230/240 VAC, 50/60 Hz |
Ambient conditions |
Type 1/IP20: Operating: -40°F to 150°F (-40°C to 66°C), 0% to 95% RH noncondensing Shipping and storage: -40°F to 185°F (-40°C to 85°C), 0% to 95% RH noncondensing |
Type 4X/IP66: Operating: -40°F to 140°F or (-40°C to 60°C) Shipping and storage: -40°F to 140°F (-40°C to 60°C) |
|
Temperature control range | -40°F to 212°F or (-40°C to 100°C) |
Sensor type | A99 PTC temperature sensor: 1,035 ohm at 77°F (25°C) |
Sensor offset range | ±5ºF or ±3ºC |
Enclosure material |
Type 1: IP20 high-impact thermoplastic or Type 4X: IP66 watertight, corrosion-resistant, high-impact thermoplastic Note: You must torque the cover screws on
the enclosures to 10 to 12 in·lb (1.1 N·m to 1.4 N·m) to achieve
Type 1 or Type 4X rating.
|
Compliance |
North America: cULus Listed; UL 60730, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits |
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive; Low Voltage Directive. |
Australia: RCM Compliant |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.