Important: Use this A421 Series Electronic Temperature Control only as an
operating control. Where failure or malfunction of the A421 Series Control could lead to
personal injury or property damage to the controlled equipment or other property,
additional precautions must be designed into the control system. Incorporate and
maintain other devices, such as supervisory or alarm systems or safety or limit
controls, intended to warn of or protect against failure or malfunction of the A421
Series Control.
You can use the A421 Control to manage a wide range of single-stage refrigeration or HVAC equipment. See Table 1 for application information by control type. Sample temperature control applications include the following:
- Temperature monitoring and alarming
- On and off control of boilers and chillers
- Boiler and chiller pump control
- Heating or cooling control
- Cooling tower fan control based on water temperature
- Supply, makeup, and mixed air temperature control
- Temperature actuated valve control
- Supply and makeup air damper and fan control
- Condenser fan control based on condenser temperature
Control type | Application family | Wholesale | Agricultural | Beverage | Chillers | Data center | Economizer | Food service | HVAC | Ice machines | Process | Refrigeration | Signage | Space heating | Transportation | Ventilation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A421ABC | Standard | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X |
A421ABG | Power cord1 | X | X | X | X | X | X | X | X | |||||||
A421ABJ | Power cord2 | X | X | X | X | X | X | X | X | |||||||
A421AEC | Standard | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X |
A421AEJ | Power cord2 | X | X | X | X | X | X | X | X | |||||||
A421GBF | Standard | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X |
A421GEF | Standard | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X |
1 This type features two power cords, with male
and female outlets on separate cords. Standard heating applications
include salamander and torpedo heaters, and other portable, plug-in
heating equipment in construction and agriculture applications.
Typical cooling applications include controlling home freezers and
refrigerators for home brewing, fermentation, and product storage
applications.
2 This type features a single power cord, with
male and female outlets on the same cord.