Product Code Number |
MS-ZFR1825-x |
---|---|
Power Supply Input |
One of the following:
|
Power Supply Output |
15 VDC; Provided through the FC/SA BUS, FC/SA BUS OUT RJ-12 jack for external devices. |
Addressing |
DIP Switches, Field Adjustable |
Wireless Band |
Direct-Sequence Spread-Spectrum, 2.4 GHz ISM Bands |
Transmission Power |
10 mW Maximum |
Transmission Range |
76.2 m (250 ft) Maximum Line-of-Sight 15 m (50 ft) Recommended |
Ambient Conditions |
Operating: 0 to 50°C (32 to 122°F), 5 to 95% RH, Noncondensing Storage: -20 to 70°C (-4 to 158°F), 5 to 90% RH, Noncondensing |
Materials |
Product complies with Plenum Rating per UL2043. Suitable for use in other environmental air space (Plenums) in accordance with section 300.22 © of the National Electric Code. |
Terminations |
Two spade terminals with three-position screw terminal pluggable block for 24 VAC power supply input. Four spade terminals with four-position screw terminal pluggable block for RS-485 communications. RJ-12 IN jack for 15 VDC power supply and communications connection from an NxE or FEC FC Bus jack. RJ-12 OUT jack supplies 15 VDC and communications to BTCVT Wireless Commissioning Converter. |
Dimensions |
146 x 122 x 52 mm (5.8 x 4.8 x 2.1 in.) |
Mounting Hardware |
Four No. 6 Trade Size Sheet Metal Screws |
Shipping Weights |
0.45 kg (1.0 lb) |
Compliance |
United States: Intended for Connection to an NEC Class 2 Power Source;UL 916 Energy ManagementPlenum rating per UL 2043FCC Compliant to CFR47, Part 15, Subpart B, Class A Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters Transmitter Identification ZFR1825-0: FCC: TFB-MATRIXL Transmitter Identification ZFR1825-1: FCC: OEJ-WRZRADIO Canada: CAN/CSA C22.2 No. 205, Signal EquipmentIndustry Canada (IC) Compliant to Canadian ICES-003, Class B Limits Industry Canada (IC) RSS-210 Transmitter Identification ZFR1825-0: 5969A-MATRIXLP Transmitter Identification ZFR1825-1: 279A-WRZRADIO |
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
|
|
Europe: CE Mark – Johnson Controls, Inc., declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products. |