Product Code Number | Product Description |
---|---|
TP-2420 |
Transformer, Wall Plug Mount, 120 VAC to 24 VAC, 20 VA, Class 2 |
WRZ-SST-120 |
Wireless Sensing System Tool. Requires WRZ Series Sensor to function as a site survey tool for ZFR1800 Wireless Field Bus System, or for WRZ-7860-0 One-to-One Room Sensing System. |
Y65T31-0 1 |
Transformer, 120/208/240 VAC to 24 VAC, 40 VA, Class 2, Foot Mount, 20 cm (8 in.) Primary Leads and Secondary Screw Terminals |
ZFR-USBHA-0 |
USB Dongle with ZFR Driver provides a wireless connection through the CCT to allow wireless commissioning of the wireless enabled FAC, FEC, IOM, and VMA16 controllers. The USB ZFR Dongle is also used with the ZFR Checkout Tool used to troubleshoot and validate ZFR wireless meshes using a laptop computer. |
ZFR-1810ANT-700 |
Replacement antenna kit for ZFR1825 Wireless Field Bus Coordinator. Includes antenna, coaxial cable, and mounting hardware. |
1 Additional Y60 Series
Transformers are available from Johnson Controls.