Line-of-sight transmission ranges between a ZFR1825 Coordinator, ZFR Pro Router, and/or a WRZ Series Sensor can be less than the maximum distances shown in Table 1. The effective transmission range for indoor applications varies because of wireless signal absorption and reflection due to metal obstructions, walls (or floors), and furniture found in typical building interiors. The effective transmission range for outdoor applications varies based on environmental conditions.
Range Type | Transmission Distance | |
---|---|---|
ZFR1825 Coordinator, ZFR1821 or ZFR Router, TEC30xx | ZFR1825 | |
Recommended |
15.2 m (50 ft) |
15.2 m (50 ft) |
Maximum |
76.2 m (250 ft) |
30 m (100 ft) |