Ratings at 60 Hz | 120 VAC | 208 VAC | 240 VAC |
---|---|---|---|
Full load amperes | 16.0 | 9.2 | 8.0 |
Locked rotor amperes | 96.0 | 55.2 | 48.0 |
Resistive amperes | 16.0 | 9.2 | 8.0 |
Pilot duty | 125 VA at 24 VAC to 277 VAC |
Ratings at 60 Hz | 120 VAC | 208 VAC | 240 VAC |
---|---|---|---|
Full load amperes | 16.0 | 9.2 | 8.0 |
Locked rotor amperes | 96.0 | 55.2 | 48.0 |
Resistive amperes | 16.0 | 9.2 | 8.0 |
Pilot duty | 125 VA at 24 VAC to 277 VAC |