Analog output signal limiting - PENN Controls - LIT-12011458 - C450Cxx - C450Rxx - C450Sxx - C450Yxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450CPN Standard Control Module One Analog Output - C450CPW-400 Hybrid Control Module for EC Motor - C450CQN Standard Control Module Two Analog Outputs - C450CRN Communications Control Module for Modbus - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SBN Expansion Module One Relay Output - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450SCN Expansion Module Two Relay Outputs - C450SPN Expansion Module One Analog Output - C450SQN Expansion Module Two Analog Outputs - C450YNN‐1 Power Module

System 450 Series Modular Controls Product Bulletin

Brand
PENN Controls
Product name
C450CBN Standard Control Module One Relay Output
C450CCN Standard Control Module Two Relay Outputs
C450CEN Communications Control Module for Ethernet
C450CPN Standard Control Module One Analog Output
C450CPW-400 Hybrid Control Module for EC Motor
C450CQN Standard Control Module Two Analog Outputs
C450CRN Communications Control Module for Modbus
C450RBN Reset Control Module One Relay Output
C450RCN Reset Control Module Two Relay Outputs
C450SBG Expansion Module One Low-Voltage Relay Output
C450SBN Expansion Module One Relay Output
C450SCG Expansion Module Two Low-Voltage Relay Outputs
C450SCN Expansion Module Two Relay Outputs
C450SPN Expansion Module One Analog Output
C450SQN Expansion Module Two Analog Outputs
C450YNN‐1 Power Module
Document type
Product Bulletin
Document number
LIT-12011458
Revision date
2021-07-21
Language
English

The analog output signal limiting feature on the System 450 control modules with communications reduces the rate at which an analog output updates its output signal strength in response to input signal changes.

When it controls a device such as a modulating actuator, the analog output signal limiting feature can help lengthen actuator life by reducing the actuator position update frequency. The following parameters control this feature:

  • Output signal update rate: Select the rate in seconds at which an analog output updates the output signal to the controlled equipment
  • Output signal dead band: Create a deadband for the analog output signal within which the output signal strength remains constant

See Table 1 for information on the System 450 control modules with the analog output signal limiting feature.