System 450 compatible sensors and transducers - PENN Controls - LIT-12011458 - C450Yxx - C450Cxx - C450Sxx - C450Rxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CQN Standard Control Module Two Analog Outputs - C450SPN Expansion Module One Analog Output - C450CRN Communications Control Module for Modbus - C450CPW-400 Hybrid Control Module for EC Motor - C450YNN‐1 Power Module - C450CPN Standard Control Module One Analog Output - C450SCN Expansion Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SQN Expansion Module Two Analog Outputs - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450RBN Reset Control Module One Relay Output - C450SBN Expansion Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450RCN Reset Control Module Two Relay Outputs

System 450 Series Modular Controls Product Bulletin

Product
Controls > Multi-Purpose Modular Controls > C450CBN Standard Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CQN Standard Control Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450SPN Expansion Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450CPW-400 Hybrid Control Module for EC Motor
Controls > Multi-Purpose Modular Controls > C450CPN Standard Control Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450SCN Expansion Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450SBG Expansion Module One Low-Voltage Relay Output
Controls > Multi-Purpose Modular Controls > C450SQN Expansion Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450SCG Expansion Module Two Low-Voltage Relay Outputs
Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450SBN Expansion Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CCN Standard Control Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450CEN Communications Control Module for Ethernet
Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
Document number
LIT-12011458
Revision date
2021-07-21

System 450 control modules are designed to operate with a variety of compatible sensors and transducers. The System 450 compatible sensors and transducers cover a wide range of temperature, pressure, and humidity conditions.

System 450 compatible sensors and transducers come in a variety of styles and configurations, allowing you to select the sensor or transducer that best fits your control system requirements.

For ease of installation and setup, the Sensor Type that you select in the UI for a sensor or transducer automatically determines the sensed condition, unit of measurement, minimum differential, setup value ranges, and the default setup values for each control system output that references the sensor or transducer.

See Table 3 for compatible A99 Series Temperature Sensors (Figure 1). Refer to the A99B Series Temperature Sensors Product/Technical Bulletin (LIT-125186) for further information.

Figure 1. A99B Series temperature sensors

See Table 4 for compatible TE-6000 Series temperature sensing elements (Figure 2). Refer to the TE-6000 Series Temperature Sensing Elements Product Bulletin (LIT-216288) for further information.

Figure 2. TE-6000-1 temperature sensing element

See Table 5 for compatible TE-6300 Series Temperature Sensors (Figure 3). Refer to the TE-6300 Series Temperature Sensors Product Bulletin (LIT-216320) for further information.

Figure 3. TE-6300 Series temperature sensors

See Table 6 for compatible TE-6800 Series Wall Mount Temperature Sensors (Figure 4). Refer to the TE-6800 Series Temperature Sensors Product Bulletin (LIT-12011542) for more information.

Figure 4. TE-6800 Series wall mount temperature sensor

See Table 8 for compatible HE-6800 Series Humidity Transmitters with Temperature Sensors (Figure 5). Refer to the HE-6800 Series Humidity Transmitters with Temperature Sensor Product Bulletin (LIT-12011625) for more information.

Figure 5. HE-6800 Series humidity transmitter with temperature sensor

See Table 7 for compatible HE-69S0NP Type humidity sensors with integral A99B temperature sensor (Figure 6). Refer to the HE-69xx Series Duct Probe Humidity and Temperature Sensors Product Bulletin (LIT-12013478) for more information.

Figure 6. HE-69SxONP humidity sensor

See Table 9 for compatible DPT265 Series low pressure differential transducers (Figure 7). For further information, see the Setra Systems Model DPT265 Very Low Differential Pressure Transducer Catalog Page.

Figure 7. DPT265 Series low pressure differential pressure transducers

See Table 10, Table 11, and Table 12 for compatible P599 Series pressure transducers (Figure 8). Refer to the P599 Series Electronic Pressure Transducers Product/Technical Bulletin (LIT-12012446, Part No. 24-7664-3264) for more information.

Figure 8. P599 Series pressure transducers