Other System 450 components - PENN Controls - LIT-12011458 - C450Cxx - C450Rxx - C450Sxx - C450Yxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450CPN Standard Control Module One Analog Output - C450CPW-400 Hybrid Control Module for EC Motor - C450CQN Standard Control Module Two Analog Outputs - C450CRN Communications Control Module for Modbus - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SBN Expansion Module One Relay Output - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450SCN Expansion Module Two Relay Outputs - C450SPN Expansion Module One Analog Output - C450SQN Expansion Module Two Analog Outputs - C450YNN‐1 Power Module

System 450 Series Modular Controls Product Bulletin

Product
Controls > Multi-Purpose Modular Controls > C450CBN Standard Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CQN Standard Control Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450SPN Expansion Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450CPW-400 Hybrid Control Module for EC Motor
Controls > Multi-Purpose Modular Controls > C450CPN Standard Control Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450SCN Expansion Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450SBG Expansion Module One Low-Voltage Relay Output
Controls > Multi-Purpose Modular Controls > C450SQN Expansion Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450SCG Expansion Module Two Low-Voltage Relay Outputs
Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450SBN Expansion Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CCN Standard Control Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450CEN Communications Control Module for Ethernet
Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
Document type
Product Bulletin
Document number
LIT-12011458
Revision date
2021-07-21

The System 450 suite of components enables you to build a wide variety of cost-effective, custom control systems that meet your specific application requirements; including multipurpose control systems that control temperature, pressure, and humidity simultaneously.

You do not need to purchase additional and unnecessary features and components associated with packaged control systems, which reduces your control system costs to just the inputs, outputs, and features required by your application.

System 450 components allow you to build control systems that include:

  • one to 10 outputs provided by the control module and expansion modules, each output providing either on/off control or a proportional analog signal (0 VDC to 10 VDC or 4 mA to 20 mA) to the equipment in your controlled system
  • one to three sensors or transducers, which are hard-wired directly to the control module and provide input signals for monitoring and controlling your system equipment
  • an optional power module to provide power to the control module, expansion modules, and the input sensors and transducers