On/Off relay control - PENN Controls - LIT-12011458 - C450Yxx - C450Cxx - C450Sxx - C450Rxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CQN Standard Control Module Two Analog Outputs - C450SPN Expansion Module One Analog Output - C450CRN Communications Control Module for Modbus - C450CPW-400 Hybrid Control Module for EC Motor - C450YNN‐1 Power Module - C450CPN Standard Control Module One Analog Output - C450SCN Expansion Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SQN Expansion Module Two Analog Outputs - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450RBN Reset Control Module One Relay Output - C450SBN Expansion Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450RCN Reset Control Module Two Relay Outputs

System 450 Series Modular Controls Product Bulletin

Product
Controls > Multi-Purpose Modular Controls > C450CBN Standard Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CQN Standard Control Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450SPN Expansion Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450CPW-400 Hybrid Control Module for EC Motor
Controls > Multi-Purpose Modular Controls > C450CPN Standard Control Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450SCN Expansion Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450SBG Expansion Module One Low-Voltage Relay Output
Controls > Multi-Purpose Modular Controls > C450SQN Expansion Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450SCG Expansion Module Two Low-Voltage Relay Outputs
Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450SBN Expansion Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CCN Standard Control Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450CEN Communications Control Module for Ethernet
Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
Document number
LIT-12011458
Revision date
2021-07-21

Relay outputs provide low and line-voltage on/off control for devices and equipment in the controlled systems. Each relay is a single-pole, double-throw (SPDT) set of dry contacts.

Note: The System 450 output relays are SPDT dry contact relays only and do not provide any power source for the controlled equipment.

See Technical Specifications for output relay electrical rating information. See Table 1 for information on the System 450 control modules with this feature.