| Product code number | Product description |
|---|---|
| C450CBN-4 | Standard control module with LCD, four-button touchpad UI, and relay output; provides one relay output (SPDT line-voltage relay) for SPDT control. |
| C450CCN-4 | Standard control module with LCD, four-button touchpad UI, and relay output; provides two relay outputs (SPDT line-voltage relays) for SPDT control. |
| C450CPN-4 | Standard control module with LCD, four-button touchpad UI, and analog output; provides one analog output (0–10 VDC or 4–20 mA self-selecting signal) for proportional control. |
| C450CQN-4 | Standard control module with LCD and four-button touchpad UI, and analog output; provides two analog outputs (0–10 VDC or 4–20 mA self-selecting signals) for proportional control. |
| C450RBN-3 | Reset control module with LCD, four-button touchpad UI, and SPDT relay output; provides one SPDT output relay. One A99BC-25C temperature sensor with 0.25 m (9-1/4 in.) silicon leads and one A99BC-300C temperature sensor with 3 m (9 ft 10 in.) silicon leads are included in the box with the Reset control Module. |
| C450RCN-3 | Reset control module with LCD, four-button touchpad UI, and SPDT relay output; provides two SPDT output relays. One A99BC-25C temperature sensor with 0.25 m (9-1/4 in.) silicon leads and one A99BC-300C temperature sensor with 3 m (9 ft 10 in.) silicon leads are included in the box with the reset control module. |
| C450CEN-1 | Control module with Ethernet communications, LCD, and four-button touchpad UI. (No onboard outputs available on control modules with network communications capabilities.) |
| C450CRN-1 | Control module with RS485 Modbus communications, LCD, and four-button touchpad UI. (No onboard outputs available on control modules with network communications capabilities.) |
| C450CPW-400 | Hybrid analog output control module with LCD, four-button
touchpad UI, hybrid analog output and optional high input signal select;
provides one hybrid analog output and optional high input signal select
primarily used for variable-speed EC motor speed control. Only analog output 1 (OUTA1) can be configured as a hybrid analog output and/or use the high input signal selection feature. These features are not available for any of the other outputs in a System 450 control system that uses the C450CPW-400C as the control module. |
| C450SBN-4 | Relay output expansion module; provides one SPDT line-voltage relay output. |
| C450SCN-4 | Relay output expansion module; provides two SPDT line-voltage relay outputs. |
| C450SBG-4 | Relay output expansion module; provides one SPDT low voltage/current output. |
| C450SCG-4 | Relay output expansion module; provides two SPDT low voltage/current relay outputs. |
| C450SPN-4 | Analog output expansion module; provides one analog output (0–10 VDC or 4–20 mA self-selecting signal) for proportional control. |
| C450SQN-4 | Analog output expansion module; provides two analog outputs (0–10 VDC or 4–20 mA self-selecting signals) for proportional control. |
| C450YNN-1 | Power module; provides 24 V to System 450 Module Assembly; 120 VAC or 240 VAC supply power input terminals. |
| Product Code Number | Product Description |
|---|---|
| BKT287-1R | DIN rail; 0.30 m (12 in.) long |
| BKT287-2R | DIN rail; 1 m (39-1/3 in.) long |
| BKT287-3R | DIN rail; 0.61 m (24 in.) long |
| BKT287-4R | DIN rail; 0.36 m (14 in.) long |
| PLT344-1R | DIN rail end clamps (2 clamps) |
| WHA-C450-100C | System 450 module connection extension cable, 100 cm (3.3 ft) long |
| Product code number1 | Product description |
|---|---|
| A99BA-200C | PTC silicon sensor with shielded cable; cable length 2 m
(6-1/2 ft); Sensor temperature range: -40 to 120°C (-40 to 250°F) Cable jacket temperature range: -40 to 100°C (-40 to 212°F) |
| A99BB-25C | PTC silicon sensor with PVC cable; cable length 0.25 m
(9-3/4 in.); Sensor temperature range: -40 to 120°C (-40 to 250°F) Cable jacket temperature range: -40 to 100°C (-40 to 212°F) |
| A99BB-200C | PTC silicon sensor with PVC cable; cable length 2 m (6-1/2
ft); Sensor temperature range: -40 to 120°C (-40 to 250°F) Cable jacket temperature range: -40 to 100°C (-40 to 212°F) |
| A99BB-300C | PTC silicon sensor with PVC cable; cable length 3 m (9-3/4
ft); Sensor temperature range: -40 to 120°C (-40 to 250°F) Cable jacket temperature range: -40 to 100°C (-40 to 212°F) |
| A99BB-500C | PTC silicon sensor with PVC cable; cable length 5 m (16-3/8
ft); Sensor temperature range: -40 to 120°C (-40 to 250°F) Cable jacket temperature range: -40 to 100°C (-40 to 212°F) |
| A99BB-600C | PTC silicon sensor with PVC cable; cable length 6 m (19-1/2
ft); Sensor temperature range: -40 to 120°C (-40 to 250°F) Cable jacket temperature range: -40 to 100°C (-40 to 212°F) |
| A99BC-25C | PTC silicon sensor with high temperature silicon cable;
cable length 0.25 m (9-3/4 in.) Sensor temperature range: -40 to 120°C (-40 to 250°F) Cable jacket rated for full sensor temperature range. |
| A99BC-300C | PTC silicon sensor with high temperature silicon cable;
cable length 3 m (9-3/4 ft) sensor temperature range: -40 to 120°C (-40 to 250°F) Cable jacket rated for full sensor temperature range. |
| A99BC-1500C | PTC silicon sensor with high temperature silicon cable;
cable length 15 m (49 ft) Sensor temperature range: -40 to 120°C (-40 to 250°F) Cable jacket rated for full sensor temperature range. |
| BOX10A-600R | PVC enclosure for A99 sensor; includes wire nuts and conduit connector for outdoor sensor |
| WEL11A-601R | Immersion well for A99 sensor liquid sensing applications |
| A99-CLP-1 | Mounting clip for A99 temperature sensor |
| ADP11A-600R | Conduit adaptor, 1/2 in. snap-fit EMT conduit adaptor (box of 10) |
| TE-6001-1 | Duct mounting hardware with handy box for A99 sensor |
| TE-6001-11 | Duct mounting hardware without handy box for A99 sensor |
| SHL10A-603R | Sun shield for use with outside A99 sensors in sunny locations |
| Product code number | Product description |
|---|---|
| TE-6000-1 TE-6000-1x TE-6000-6 |
TE6000 Series 1,000 ohms at 21°C (70°F) nickel temperature sensors (only). Only the TE-6000-6 sensor can be used for the entire HI°C and HI°F temperature range. Different sensing element packages are available for various applications. For a complete list of compatible 1,000 ohm nickel sensors, including sensor descriptions, technical specifications, and mounting accessories, refer to theTE-6000 Series Temperature Sensing Elements Product Bulletin (LIT-216288). (System 450 Sensor Types HI°C and HI°F) |
| Product code number | Product description |
|---|---|
| TE-631xx-x | TE6300 Series 1,000 ohm at 21°C (70°F) nickel averaging and 1,000 ohm thin-film nickel temperature sensors only. For a complete list of compatible 1,000 ohm nickel averaging and thin-film nickel sensors, including sensor descriptions, technical specifications, and mounting accessories, refer to the TE-6300 Series Temperature Sensors Product Bulletin (LIT-216320). (System 450 Sensor Types HI°C and HI°F.) |
| Product code number | Product description |
|---|---|
| TE-68NT-0N00S |
TE6800 Series 1,000 ohm at 21°C (70°F) nickel temperature sensor for wall-mount applications. For more information, including sensor description, technical specifications, and mounting accessories, refer to the TE-6800 Series Temperature Sensors Product Bulletin (LIT-12011542). Note: For correct readings, set the temperature sensor to HI°C or
HI°F.
|
| Product code number2 | Product description |
|---|---|
| HE-69Sx0NP | Duct mount humidity sensor with 1,000 ohm NTC nickel temperature sensor: 10% to 90% RH; 0 to 60°C (32 to 140°F) |
| Product code number3 | Product description |
|---|---|
| HE-68N2-0N00WS | Wall mount humidity transmitter with nickel temperature sensor: 10 to 90 ±2% RH; 0 to 55°C (32 to 131°F) |
| HE-68N3-0N00WS | Wall mount humidity transmitter with nickel temperature sensor: 10 to 90 ±3% RH; 0 to 55°C (32 to 131°F) |
| Product code number4 , 5 | Product description |
|---|---|
| DPT2650-R25B-AB | Low pressure differential transducer: -0.25 to 0.25 in.
W.C. (System 450 Sensor Type: ixia_locid="207">P 0.25)6 |
| DPT2650-0R5D-AB | Low pressure differential transducer: 0 to 0.5 in. W.C. (System 450 Sensor Type: ixia_locid="213">P 0.5) |
| DPT2650-2R5D-AB | Low pressure differential transducer: 0 to 2.5 in. W.C. (System 450 Sensor Type: ixia_locid="218">P 2.5) |
| DPT2650-005D-AB | Low pressure differential transducer: 0 to 5.0 in. W.C. (System 450 Sensor Type: ixia_locid="223">P 5) |
| DPT2650-10D-AB | Low pressure differential transducer: 0 to 10 in. W.C. (System 450 Sensor Type: ixia_locid="228">P 10) |
| Product code number7 | Product description |
|---|---|
| P599RCPS100C | -10 to 100 psis, sealed for wet and freeze/thaw applications; order WHA-PKD3 type wire harness separately |
| P599RCPS100K | -10 to 100 psis, sealed for wet and freeze/thaw applications; WHA-PKD3-200C wire harness included |
| P599RCPS102C | 0 to 200 psis, sealed for wet and freeze/thaw applications; order WHA-PKD3 type wire harness separately |
| P599RCPS102K | 0 to 200 psis, sealed for wet and freeze/thaw applications; WHA-PKD3-200C wire harness included |
| P599RCPS101C | 0 to 100 psig; order WHA-PKD3 type wire harness separately |
| P599RCPS101K | 0 to 100 psig; WHA-PKD3-200C wire harness included |
| P599RCPS105C | 0 to 500 psig; order WHA-PKD3 type wire harness separately |
| P599RCPS105K | 0 to 500 psig; WHA-PKD3-200C wire harness included |
| P599RCPS107C | 0 to 750 psig; order WHA-PKD3 type wire harness separately |
| P599RCPS107K | 0 to 750 psig; WHA-PKD3-200C wire harness included |
| Product code number8 | Product description |
|---|---|
| P599RAPS100C | -10 to 100 psis, sealed for wet and freeze/thaw applications; order WHA-PKD3 type wire harness separately |
| P599RAPS100K | -10 to 100 psis, sealed for wet and freeze/thaw applications; WHA-PKD3-200C wire harness included |
| P599RAPS102C | 0 to 200 psis, sealed for wet and freeze/thaw applications; order WHA-PKD3 type wire harness separately |
| P599RAPS102K | 0 to 200 psis, sealed for wet and freeze/thaw applications; WHA-PKD3-200C wire harness included |
| P599RAPS101C | 0 to 100 psig; order WHA-PKD3 type wire harness separately |
| P599RAPS101K | 0 to 100 psig; WHA-PKD3-200C wire harness included |
| P599RAPS102C | 0 to 200 psig; order WHA-PKD3 type wire harness separately |
| P599RAPS105C | 0 to 500 psig; order WHA-PKD3 type wire harness separately |
| P599RAPS105K | 0 to 500 psig; WHA-PKD3-200C wire harness included |
| P599RAPS107C | 0 to 750 psig; order WHA-PKD3 type wire harness separately |
| P599RAPS107K | 0 to 750 psig; WHA-PKD3-200C wire harness included |
| Product code number9 | Product description |
|---|---|
| WHA-PKD3-200C | Plug and 3-Wire Harness for P599 Electronic Pressure Transducers: 2.0 m (6-1/2 ft) cable |
| WHA-PKD3-400C | Plug and 3-Wire Harness for P599 Electronic Pressure Transducers: 4.0 m (13 ft) cable |
| WHA-PKD3-600C | Plug and 3-Wire Harness for P599 Electronic Pressure Transducers: 6.0 m (19-5/8 ft) cable |