Product code numbers |
LC-VAC1000-0 Verasys 18 point 24 V Application Controller with Display |
Supply voltage |
24 VAC, 20 VAC minimum/30 VAC maximum, 50/60 Hz, power supply class 2North America, Safety Extra-Low Voltage (SELV) Europe |
Power consumption |
20 VA maximum for LC-VAC1000-0 Note: VA rating does not include any power supplied to the
peripheral devices connected to binary outputs (BOs) or configurable
outputs (COs). This can consume up to 12 VA for each BO or CO for a
possible total consumption of an additional 60 VA maximum.
|
Ambient conditions |
Operating: -20°C to 70°C (-4°F to 158°F); 10% to 95% RH noncondensing; pollution degree 2 Storage: -40°C to 85°C (-40°F to 185°F); 5% to 95% RH noncondensing |
Addressing |
BACnet®MS/TP: Valid field controller device addresses 4–127 Device addresses 0–3 and 128–255 are reserved and not valid field controller addresses N2: Valid field controller device addresses 1– 255 |
Communications bus |
BACnet®MS/TP, ModBus, and N2 through RS-485: 3-wire system bus between the supervisory controller and field controller. 3-wire sensor bus between controller, network sensors and other SA devices, includes a lead to source 15 VDC supply power from controller to bus devices 3-wire one modbus communication half-duplex (RTU port) |
Processor |
RX631 Renesas®32-bit microcontroller |
Memory |
16 MB flash memory and 8 MB RAM |
Input and output capabilities |
Five universal inputs: user-configurable, 3 available modes:
Four binary inputs: defined as dry contact maintained or Pulse Counter/Accumulator Mode. Three configurable outputs: user-configurable, 2 available modes:
One utility output power port (24~ OUT): Delivers 24 VAC Four binary outputs (relays): Single-Pole, Single-Throw (SPST). Dry contacts rated 240 VAC:
Note: Reference all relay commons to the same pole of the
supply circuit.
Two binary outputs (triacs): Output: 24 VAC or 240 VAC, 0.5 A (externally powered) Note: Reference all triac commons to the same pole of the
supply circuit.
|
Analog input and analog output resolution and accuracy |
Analog input: 12-bit resolution Analog output: 15-bit resolution; +/- 200 mV accuracy in 0 VDC to 10 VDC applications. |
Terminations |
Field install option:
|
Mounting |
Horizontal on single 35 mm DIN rail mount is preferred, or screw mount on flat surface with three integral mounting clips on controller. Mount the controller on a wall or DIN rail inside an enclosure rated at least IP20. |
Housing |
Horizontal on single 35 mm DIN rail mount is preferred, or screw mount on flat surface with three integral mounting clips on controller. Mount the controller on a wall or DIN rail inside an enclosure rated at least IP20. |
Dimensions (H x W x D) |
164 mm x 125 mm x 53 mm (6.45 in. x 4.92 in. x 2.08 in.) excluding terminals and mounting clips |
Weight |
0.5 kg (1.1 lb) |
Compliance |
United States: cULus Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CRF47, Part 15, Subpart B, Class A |
Canada: cULus Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment Industry Canada Compliant, ICES-003 |
|
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive Declared as Electronic Independently mounted control, suitable for DIN rail mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |