Product Code |
MS-GGT-0 (new) MS-GGT-6 (upgrade) |
Recommended Computer/Server Platform |
Intel® Core™ 2 Duo E6700 or better (Intel Core 2 Duo E4300 minimum) 100 MB free hard disk space available DVD drive |
Recommended Memory |
4 GB RAM (2 GB RAM Minimum) |
Supported Operating Systems |
Windows 10 Pro and Windows 10 Enterprise Editions with
Anniversary Update (version 1607) (64-bit)
Note: The Windows 10
Anniversary Update (version 1607) is required for any
Windows 10 computer that runs Metasys, including the
ADS, ODS, and any Metasys software application. Verify this
update before installing Metasys software. If you are
upgrading to Metasys software and do not have this
update, you must uninstall the previous release of all
Metasys software, apply the Windows 10
Anniversary Update (version 1607), then proceed with the
Metasys software upgrade.
Windows 8.1 and Windows 8.1 Pro Editions with Update 1 (64-bit) Windows® 7 Professional, Enterprise, or Ultimate Editions with SP1 (32-bit and 64-bit) Windows Server 2012 R2 with Update 1 Windows Server 2012 Windows Server 2008 R2 with SP1 |
Additional Requirements |
Microsoft .NET Framework 4.0
Note: We recommend you install the
full version of Microsoft .NET Framework
4.0.
|
Web Browser Support for Graphics+ Viewing |
Windows Internet Explorer® Version 11
Note:
Notes:
Google® Chrome™ version 54 or later Apple® Safari® 10 or later |
Software Included on the Product Media |
Graphic Generation Tool 1.3.1 Metasys Graphics Package 1.3 Microsoft .NET Framework 4.0 |
Note: Our computer platform
and memory requirements are not meant to imply that older or
slower machines are not usable. Refer to the Network and
IT Guidance for the BAS Professional Technical Bulletin
(LIT-12011279) for more information regarding
computer/server recommendations.