Technical specifications - Verasys - LIT-1901009 - LC-ZEC310-0 - LC-BYP200-0 - Bypass damper controller - Verasys ZEC310 Zone Damper

Verasys Zone and Bypass Damper Controllers Catalog Page

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document number
LIT-1901009
Revision date
2021-05-04
Product status
Discontinued
Table 1. Technical specifications
Specification Description
Product Code Number LC-ZEC310-0: Field installed, Zone Damper Controller

LC-BYP200-0: Field installed Bypass Damper Controller

RZVxxY: Round Bypass Damper with LC-BYP200-0 Controller

RZVxxZ: Round Zone Damper with LC-ZEC310-0 Controller

Note: xx represents the diameter in inches. Available in 6" to 18" 1 inch increments.
Power Supply Requirement 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50 to 60 Hz, Class 2 power supply (North America) or Safety Extra-Low Voltage (SELV) (Europe)
Power Consumption 10 VA (not including external load)

VA ratings do not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 60 VA (maximum).

Ambient Conditions Ambient Operating Conditions: 0°C to 50°C (32°F to 122°F)

Ambient Storage Conditions: -40°C to 70°C (-40°F to 158°F)

Processor RX630 32-bit Renesas® microcontroller
Memory 1 MB flash memory and 512 KB Random Access Memory (RAM)
Input and Output Capabilities 1 - Universal Input: Defined as 0–10 VDC, 4–20 mA, 0–600k Ohm, or Binary Dry Contact

3 - Binary Outputs: Defined as 24 VAC Triac (internal power source)

2 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO

Analog Input/Analog Output Accuracy Analog Input: 15-bit resolution on UIs

Analog Output: 0–10 VDC ± 200 mV

Mounting Mounts to damper shaft using single set screw and to duct with single mounting screw
Actuator Rating 4 N·m (35 lb·in) minimum shaft length = 44 (1-3/4 in.)
Controller Dimensions

(Height x Width x Depth)

165 mm x 125 mm x 73 mm (6.5 in. x 4.92 in. x 2.9 in.)
Damper Construction The RZV damper is based on the Johnson Controls RZ-2000 series dampers. The damper is constructed with 20-gauge G90 galvanized sheet steel. The blades on the 6 in. - 8 in. models use 16-gauge sheet steel. The 9 in. - 18 in. models use 12-gauge sheet steel. The shaft on the 6 in. - 8 in. models are 5/16 in diameter. The 9 in. - 18 in. models use a 1/2 diameter shaft. The damper comes with a closed-cell polyurethane seal tape foam to seal leakage. Rotate the damper counter clockwise to close the damper.
Differential Pressure Transducer

(BYP200 Only)

Range: 1.5 in. - 1.5 in. W.C.

Performance Characteristics: Accuracy ±1.3% Full Span Maximum (± 039 in. W.C.)

Typical accuracy at zero (null) pressure is ±-.02% full scale

Controller Shipping Weight 0.65 kg (1.45 lb)
Damper with Controller Shipping Weight (approx) 8 in = 1.82 kg (3.9 lb)

12 in = 4.13 kg (9.0 lb)

16 in = 6.85 kg (15.0 lb)

Compliance United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada Compliant, ICES-003