Selection charts - Verasys - LIT-1901009 - LC-ZEC310-0 - LC-BYP200-0 - Bypass damper controller - Verasys ZEC310 Zone Damper

Verasys Zone and Bypass Damper Controllers Catalog Page

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document number
LIT-1901009
Revision date
2021-05-04
Product status
Discontinued
Table 1. Zone and Bypass Damper Controllers
Code Number Description
LC-ZEC310-0 Field-installed zone controller, no damper
LC-BYP200-0 Field-installed bypass damper controller, no damper
RZV06Z 6 in. Round Zone Damper LC-ZEC310-0 Controller
RZV07Z 7 in. Round Zone Damper LC-ZEC310-0 Controller
RZV08Z 8 in. Round Zone Damper LC-ZEC310-0 Controller
RZV09Z 9 in. Round Zone Damper LC-ZEC310-0 Controller
RZV10Z 10 in. Round Zone Damper LC-ZEC310-0 Controller
RZV11Z 11 in. Round Zone Damper LC-ZEC310-0 Controller
RZV12Z 12 in. Round Zone Damper LC-ZEC310-0 Controller
RZV13Z 13 in. Round Zone Damper LC-ZEC310-0 Controller
RZV14Z 14 in. Round Zone Damper LC-ZEC310-0 Controller
RZV15Z 15 in. Round Zone Damper LC-ZEC310-0 Controller
RZV16Z 16 in. Round Zone Damper LC-ZEC310-0 Controller
RZV17Z 17 in. Round Zone Damper LC-ZEC310-0 Controller
RZV18Z 18 in. Round Zone Damper LC-ZEC310-0 Controller
RZV06Y 6 in. Round Bypass Damper LC-BYP200-0 Controller
RZV07Y 7 in. Round Bypass Damper LC-BYP200-0 Controller
RZV08Y 8 in. Round Bypass Damper LC-BYP200-0 Controller
RZV09Y 9 in. Round Bypass Damper LC-BYP200-0 Controller
RZV10Y 10 in. Round Bypass Damper LC-BYP200-0 Controller
RZV11Y 11 in. Round Bypass Damper LC-BYP200-0 Controller
RZV12Y 12 in. Round Bypass Damper LC-BYP200-0 Controller
RZV13Y 13 in. Round Bypass Damper LC-BYP200-0 Controller
RZV14Y 14 in. Round Bypass Damper LC-BYP200-0 Controller
RZV15Y 15 in. Round Bypass Damper LC-BYP200-0 Controller
RZV16Y 16 in. Round Bypass Damper LC-BYP200-0 Controller
RZV17Y 17 in. Round Bypass Damper LC-BYP200-0 Controller
RZV18Y 18 in. Round Bypass Damper LC-BYP200-0 Controller
Table 2. Zone Controller accessories (order separately)
Code Number Description
Zone Temperature Sensors (Hard-wired)
TE-68NT-0N00S Wall temperature sensor, 1000 ohm, nickel with temperature occupancy button
TE-68NT-1N00S Wall temperature sensor, 1000 ohm, nickel with warmer and cooler (W/C) adjustment and temperature occupancy pushbutton
Zone CO2 Sensor
NS-BCN7004-0 BACnet® network CO2 sensor designed to function directly with Johnson Controls® BACnet MS/TP digital controllers,in an 80 mm x 120 mm (3 in. x 4.5 in.) enclosure with terminal block and modular jack wiring connections.

Only addresses 212 to 214 are supported

Second Zone Damper Actuator
M9106-GGA-2 6 N·m torque non-spring return damper actuator
Note: You must purchase the actuator and add it to a damper without a ZEC310 Controller.
Network Sensors for Zone Temperature
NS-BTB7003-0 Network sensor, 120 mm x 80 mm, JCI logo, local setpoint, terminals
NS-BTB7003-2 Network sensor, 120 mm x 80 mm, no logo, local setpoint, terminals
NS-BTN7003-0 Network sensor, 120 mm x 80 mm, no logo, no setpoint, terminals
NS-BTN7003-2 Network sensor, 120 mm x 80 mm, no logo, no setpoint, terminals
NS-BTP7002-0 Network sensor, 120 mm x 80 mm, JCI logo, W/C adjustment, terminals
NS-BTP7002-2 Network sensor, 120 mm x 80 mm, no logo, W/C adjustment, terminals
Occupancy Lighting Switch
NS-BCN7004 Occupancy sensing light switch for control of indoor incandescent and fluorescent lights
RIBU1C Enclosed relay for OLS-2100-1 sensor
Table 3. Bypass Controller accessories (order separately)
Code Number Description
DPT2640-005D 264 Series Low Differential Pressure Transducer to measure differential air pressure. The transducer senses static pressure and converts this pressure difference to a proportional analog output. Accuracy +/- 5% with a 0-5 VDC range. Units are available in voltage or currents.
FTG18A-600R Duct static pressure probe kit: 4 in. flanged sensing tube, two barbed fittings, two No. 10 screws, and o-gasket.
Note: The duct static pressure probe is field-installed and required for use with the bypass controller.
M9106-GGA-2 6 N·m torque non-spring return damper actuator