F261 electrical ratings - PENN Controls - LIT-12011987 - F261KAH - F261KEH - F261KFH - F261MAH - F261MAL - F261MEH - F261MFH - Flow, Liquid Level, and Air‐Volume Control - F261 Fluid Flow Switch

F261 Series Fluid Flow Switches Product Bulletin

Brand
PENN Controls
Product name
F261 Fluid Flow Switch
Document type
Product Bulletin
Document number
LIT-12011987
Revision date
2020-11-19
Language
English
Table 1. F261xxH Series standard controls electrical ratings
Volts 50/60 Hz UL 60730/UL 1059 EN 60730
24 120 208 240 24 230
Horsepower 1 1 1
Full load amperes 16 10 10 8
Locked rotor amperes 96 60 60 48
Resistive amperes 16 16 10 10 16 16
Pilot duty VA 125 720 720 720 77 720
Table 2. F261xxL Series low energy controls electrical ratings, AC current
Volts AC, 50/60 Hz UL 60730/UL 1059EN 60730
4 VAC 24 VAC 120 VAC
Resistive amperes1 10 10 10
Pilot duty VA2 12 72 360
Table 3. F261xxL Series low energy controls electrical ratings, DC current
Volts DC UL 60730/UL 1059/EN 60730
4 VDC 24 VDC 48 VDC
Resistive amperes3 1 1 1
1 Maximum dry circuit rating: Resistive only, 400 mW at 28 VAC/VDC. After you use a relay at the general rating level, the dry circuit rating is no longer valid.
2 Meets UL 100,000 cycle UL endurance test requirement at switch with Tmin greater than or equal to 32°F (0°C).
3 Maximum dry circuit rating: Resistive only, 400 mW at 28 VAC/VDC. After you use a relay at the general rating level, the dry circuit rating is no longer valid.