Type 3R (NEMA) / IP43 enclosures - PENN Controls - LIT-12011987 - F261KAH - F261KEH - F261KFH - F261MAH - F261MAL - F261MEH - F261MFH - Flow, Liquid Level, and Air‐Volume Control - F261 Fluid Flow Switch

F261 Series Fluid Flow Switches Product Bulletin

Brand
PENN Controls
Product name
F261 Fluid Flow Switch
Document type
Product Bulletin
Document number
LIT-12011987
Revision date
2020-11-19
Language
English

Use models with Type 3R (NEMA) / IP43 enclosures for indoor or outdoor applications where they are protected from weather and splashing water. Use these models with pipes that carry fluids at temperatures in the range of -20°F to 250°F (-29°C to 121°C). A drain hole provides for you to use Type 3R (NEMA) models in applications where the fluid temperature is below the ambient dew point temperature. The drain hole knockout is plugged on IP43 models to prevent the intrusion of objects 0.04 in. (1 mm) in diameter and greater. If you remove the plug, you reduce the enclosure rating to IP23, which facilitates you to use these models in applications where the fluid temperature is below the ambient dew point temperature. Do not use these models in applications or environments where the temperature may cause the fluid to freeze.