Termination Details - Verasys - VAC1000 - VAC1001 - VAC1002

Verasys 18 Point 24 VAC Application Controller Installation Guide

Brand
Verasys
Product name
VAC1000
VAC1001
VAC1002
Document type
Installation Guide
Part number
24-10143-01477
Document revision
C
Revision date
2021-06-02
Language
English

A set of termination diagrams provide details for wiring inputs and outputs to the controllers. See the tables in this section for the applicable termination diagrams.

Table 1. Termination Details

Type of Field Device

Type of Input/Output

Termination Diagrams

Resistive Input -RTD Monitor

UI

Voltage Input - External Source

UI

Voltage Input - Internal Source

UI

Voltage Input (Self-Powered)

UI

Current Input - External Source (Isolated)

UI

Current Input - Internal Source (2 wire)

UI

Current Input - Internal Source (3 wire)

UI

Current Input - External Source (in Loop)

UI

Feedback from EPP-1000

UI

Dry Contact (Binary Input)

UI/BI

0–10 VDC Output to Actuator (External Source)

CO

0–10 VDC Output to Actuator (Internal Source)

CO

0–20 mA Output to Actuator

CO

0–20 mA Output to Actuator

CO

24 VAC Triac Output

BO

240 VAC Triac Output

BO

24 VAC Triac Output

CO

240 VAC Relay Output

RO