End of Line (EOL) Switch - Verasys - VAC1000 - VAC1001 - VAC1002

Verasys 18 Point 24 VAC Application Controller Installation Guide

Brand
Verasys
Product name
VAC1000
VAC1001
VAC1002
Document type
Installation Guide
Part number
24-10143-01477
Document revision
C
Revision date
2021-06-02
Language
English

About this task

Located under the cover of the controller is a red end of line switch that you can set when this device is located at the end of the trunk or at the start of the trunk.

Procedure

To set the end of the line, complete the following steps:

  1. Gently pull up on the side of the cover of the controller to access the switch. See ‘8’ on Figure 1 for the location of the cover lift tabs. Ensure you do not to pull the ribbon cable from the display membrane that connects to the display.
  2. The red EOL switch is located near the system bus terminal. For location of the system bus terminal, see ‘15’ on Figure 1.
  3. Set the switch to ON.
    Figure 1. Verasys Application Physical Features

    Table 1. Verasys Application Physical Features

    Callout

    Physical Feature: Description and Reference

    1

    USB host port

    2

    Three configurable outputs: 0 to 10 VDC, 10 mA, 24 VAC externally sourced Triac outputs 0.5A (maximum) output current

    3

    Mounting clips (three)

    4

    Four binary outputs: relays SPST (3A) (240 VAC), dry contact

    5

    Two binary outputs: 0.5 A Triac (24 or 240 VAC, externally powered). See Table 1.

    6

    24 VAC utility output power for actuator supply

    7

    24 VAC, class 2 power supply terminal block. See the Supply Power Terminal Block section.

    8

    Cover lift tabs

    9

    Sensor bus port (RJ-12 6-pin Modular Jack).

    10

    LED status indicators. See Table 1.

    11

    Four keypad buttons

    12

    Display with backlight.

    13

    Four binary inputs terminal blocks. Dry contact maintained or pulse counter/accumulator mode. See Table 1.

    14

    Five universal inputs (UI) terminal blocks. Voltage analog input 0-10 VDC. Current analog Input 4–20 mA. Resistive analog inputs (0 to 600 ohms) or dry contact binary input. See Table 1.

    15

    Dual-stacked connector. See Stacked System and Sensor Bus Terminal Block.

    16

    Modbus Communication Port. See Modbus Terminal Block.