Ordering Information - PENN Controls - LIT-125215 - F59A - F59B - F59D - F59H - Flow, Liquid Level, and Air‐Volume Control - F59 Sump Pump Switch

F59 Series Liquid Level Switch For Sump Operation Product Bulletin

Brand
PENN Controls
Product name
F59 Sump Pump Switch
Document type
Product Bulletin
Document number
LIT-125215
Revision date
2019-04-02
Language
English

Product Numbers shown in F59 Sump Pump Switch Technical Specifications are assigned for ordering convenience. No other specification required. Switches listed in table are adjusted for sump operation.

If switch only is needed or other than the 36 in. cable (quantity orders only), specify:

  1. Product Number (see F59 Sump Pump Switch Technical Specifications).
  2. “Sump” or “Open Tank” operation.
  3. Weights and wire cable by Part Number if other than Part Number WGT11A-601R.
  4. Individual or bulk packaging.
Figure 1. F59A-2 switch with universal mounting mounted on motor, pedestal or discharge pipe

Figure 2. Typical installation of the F59D-5 on a submersible pump

Note: Dimensions are for the F59H with fixed mounting bracket for conduit wiring. Principal dimensions for all types are identical.