Selection Table - PENN Controls - LIT-12011989 - F263MAC - F263MAP - Flow, Liquid Level, and Air‐Volume Control - F263 Liquid Level Float Switch

F263 Series Liquid Level Float Switches Product Bulletin

Brand
PENN Controls
Product name
F263 Liquid Level Float Switch
Document type
Product Bulletin
Document number
LIT-12011989
Revision date
2019-03-25
Language
English
Table 1. F263 Series Float Switches
Product Code Number Description
F263MAC-V01C SPDT float switch with Type 4 (NEMA) enclosure and copper float for liquid temperatures -20 to 250°F (-29 to 121°C); maximum liquid pressure 100 psig (690 kPa)
F263MAP-V01C SPDT float switch with Type 4 (NEMA) enclosure and polycarbonate float for liquid temperatures -20 to 212°F (-29 to 100°C); maximum liquid pressure 150 psig (1,035 kPa)