Volts 50/60 Hz | UL60730 | EN60730 | ||||
---|---|---|---|---|---|---|
24 | 120 | 208 | 240 | 24 | 230 | |
Horsepower | – | 1 | 1 | 1 | – | – |
Full Load Amperes | – | 16 | 10 | 10 | – | 8 |
Locked Rotor Amperes | – | 96 | 60 | 60 | – | 48 |
Resistive Amperes | 16 | 16 | 10 | 10 | 16 | 16 |
Pilot Duty VA | 125 | 720 | 720 | 720 | 125 | 720 |
Information | Description |
---|---|
Purpose of Control | F263 Liquid Level Float Switch |
Construction of Control | Electronic independently mounted control |
Number of Cycles | 100,000 cycles |
Method of Mounting Control | Mounting to sensed media vessel/orientation |
Type 1 or Type 2 Action | Type 1.C (Microinterruption) |
External Pollution Situation | Pollution degree 4 |
Internal Pollution Situation | Pollution degree 2 |
Rated Impulse Voltage | 4,000 VAC |
Ball Pressure Temperature |
Enclosure: 266°F (130°C ) Switch Component: 252°F (122°C) |
Control Adjustment Instruction | - |
Field Wiring Rating |
Wire/Cord Temperature Ratings:
|
Vessel Pressure |
F263
Liquid Level Float Switch with Copper Float: 100 psi (690 kPa)
F263 Liquid Level Float Switch with Polycarbonate Float: 150 psi (1935 kPa) |
Specification | Description |
---|---|
Switch | Single-Pole, Double-Throw (SPDT) |
Enclosure |
UL: Type 4 (NEMA)
CE: IP67 |
Wiring Connections | Three color-coded screw terminals and one ground terminal |
Conduit Connection | One 7/8 in. (22 mm) hole for 1/2 in. trade size (or PG16) conduit |
Pipe Connector | 1 in. 11-1/2 NPT threads |
Minimum Tank Diameter | 9 in. (229 mm) |
Maximum Liquid Pressure | 100 psig (690 kPa) for copper float
150 psig (1035 kPa) for polycarbonate float |
Liquid Temperature Range | Minimum: -20°F (-29°C) or liquid freezing point
Maximum: 212°F (100°C) polycarbonate, 250°F (121°C) copper |
Ambient Conditions | Minimum: -40°F (-40°C)
Maximum: 140°F (60°C) |
Compliance |
North America: cULus
Listed; UL 60730, File E6688; FCC Compliant to CFR47, Part 15, Subpart
B, Class B Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits |
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and the Low Voltage Directive. | |
Australia/New Zealand Mark: RCM Compliant |