Example - PENN Controls - LIT-125683 - V243 - V43 - Pressure Actuated Water Regulating Valve - V243 High Pressure Refrigerant - V43 Low and All‐Range Pressure Refrigerant

V43/V243 Series Pressure-Actuated Water-Regulating Valves Product/Technical Bulletin

Brand
PENN Controls
Product name
V243 High Pressure Refrigerant
V43 Low and All‐Range Pressure Refrigerant
Document type
Product Bulletin
Technical Bulletin
Document number
LIT-125683
Part number
24-7664-699
Document revision
E
Revision date
2021-08-17
Language
English

In this example, the required flow for an R-404A system is 300 gpm. The cooling tower pump discharge pressure is 30 psig, and the condenser manufacturer's table gives a pressure drop of 8 psid through the condenser. The pressure drop through the installed piping, fittings, and valves is approximately 12 psi.

Maximum Water Flow Required = 300 gpm

Water Pressure Available= 30 - (12 + 8)

Water Pressure Available= 10 psid

You need to select the proper valve size. The proper size valve is indicated by the flow chart that slightly exceeds the maximum required flow when the valve is wide open.

As indicated in Figure 2, the correct valve for this application is a 3-in. medium-pressure (160/260 psi), noncorrosive, commercially constructed V43 Series Valve. The maximum water flow that a 3-in. valve can deliver (330 gpm) under the stated condition is slightly greater than the maximum water flow required (300 gpm).

Figure 1. Example values

Note: The maximum flow required for the application is to the left of the dotted vertical line between Point A and Point B (300 gpm when the valve is approximately 72% open).
Figure 2. Correct valve size for the application

Select the valve type from Table 3 through Table 5.