Features and benefits - PENN Controls - LIT-125683 - V243 - V43 - Pressure Actuated Water Regulating Valve - V243 High Pressure Refrigerant - V43 Low and All‐Range Pressure Refrigerant
V43/V243 Series Pressure-Actuated Water-Regulating Valves Product/Technical Bulletin
- Brand
- PENN Controls
- Product name
- V243 High Pressure Refrigerant
- V43 Low and All‐Range Pressure Refrigerant
- Document type
- Product Bulletin
- Technical Bulletin
- Document number
- LIT-125683
- Part number
- 24-7664-699
- Document revision
- E
- Revision date
- 2021-08-17
- Language
- English
- Built-in pilot valve
- Facilitates more precise throttling.
- Easy adjustment
- Facilitates service and adjustment without breaking line
connections.
- Drain plug
- Drains water during shutdown to reduce the possibility of
freeze-up.
- Mesh MONEL screen
- Protects the pilot valve from items such as dirt and scale. You
can remove the screen for cleaning and servicing without breaking any line
connections.