Selection - PENN Controls - LIT-125683 - V243 - V43 - Pressure Actuated Water Regulating Valve - V243 High Pressure Refrigerant - V43 Low and All‐Range Pressure Refrigerant

V43/V243 Series Pressure-Actuated Water-Regulating Valves Product/Technical Bulletin

Brand
PENN Controls
Product name
V243 High Pressure Refrigerant
V43 Low and All‐Range Pressure Refrigerant
Document type
Product Bulletin
Technical Bulletin
Document number
LIT-125683
Part number
24-7664-699
Document revision
E
Revision date
2021-08-17
Language
English

When you order V43/V243 valves, specify the complete product code number including an optional companion flange and gasket kit. You need a companion flange and gasket kit to mount the water lines to commercial type V43/V243 water-regulating valves.

Table 1. Valve construction and pressure type
Designator Construction and pressure type
A Commercial service with iron body, open on pressure increase, V43
B Maritime service with brass body, open on pressure increase, V43
C Navy service with brass body, open on pressure increase, V43
G Commercial service with iron body, open on pressure increase, V243
H Maritime service with brass body, open on pressure increase, V243
Table 2. Flange size
Designator Flange size
S 2 in.
T 2 1/2 in.
V 3 in.
W 4 in.
Table 3. V43 Series pressure-actuated water valves, except NAVSEA valves
Product code Pipe size, in. Inlet and outlet Opening point adjustment range, psig (kPa) Ship weight, lb (kg)
Commercial type – noncorrosive refrigerants (R)
V43AS-1C 2 4-hole American Society of Mechanical Engineers (ASME) flanged 70 to 150

(483 to 1,034)

59 (26.76)
V43AS-2C 160 to 260

(1,103 to 1,793)

V43AT-2C 2 1/2 140 to 260

(1,103 to 1,793)

65 (29.48)
V43AV-1C 3 70 to 150

(483 to 1,034)

90 (40.82)
V43AV-2C 160 to 260

(1,103 to 1,793)

90 (40.82)
V43AW-2C 4 8-hole ASME flanged 142 (64.41)
Maritime type – noncorrosive refrigerants (R)
V43BS-7C 2 4-hole ASME flanged 160 to 260

(1,103 to 1,793)

59 (26.76)
V43BT-7C 2 1/2 140 to 260

(1,103 to 1,793)

65 (29.48)
V43BV-10C 3 70 to 150

(483 to 1,034)

90 (40.82)
V43BV-7C 140 to 260

(1,103 to 1,793)

Table 4. V43 Series pressure-actuated water valves, Navy NAVSEA certified
Product code Pipe size, in. Inlet and outlet Pressure connector Opening point adjustment range, psig (kPa) Ship weight, lb (kg)
Navy NAVSEA certified – noncorrosive refrigerants (R)
V43CS-1C 2 6-hole Navy flange 1/4 in. male flared 70 to 150

(483 to 1,034)

59 (26.76)
V43CS-2C Female sweat connector
V43BT-3C 2 1/2 4-hole ASME flange 1/4 in. male flared connector 65 (29.48)
V43BV-4C 3 4-hole ASME flange Female sweat connector 90 (40.82)
V43CV-1C 8-hole Navy flange 1/4 in. male flared connector
V43CV-2C Female sweat connector
V43BW-7C 4 8-hole ASME flange 1/4 in. male flared 142 (64.41)
Table 5. V243 Series pressure-actuated water valves
Product code Pipe size, in. Inlet and outlet Opening point adjustment range, psig (kPa) Ship weight, lb (kg)
Commercial type – high pressure refrigerants
V243GS-1C 2 4-hole ASME flange 200 to 400

(1,379 to 2,758)

59 (26.76)
V243GT-1C 2 1/2 65 (29.48)
V243GV-1C 3 90 (40.82)
Maritime type – high pressure refrigerants
V243HS-1C 2 4-hole ASME flange 200 to 400

(1,379 to 2,758)

59 (26.76)
V243HT-1C 2 1/2 65 (29.48)
V243HV-1C 3 90 (40.82)
V243HW-1C 4 8-hole ASME flange 142 (64.41)