V43 capacity flow charts - PENN Controls - LIT-125683 - V243 - V43 - Pressure Actuated Water Regulating Valve - V243 High Pressure Refrigerant - V43 Low and All‐Range Pressure Refrigerant
V43/V243 Series Pressure-Actuated Water-Regulating Valves Product/Technical Bulletin
- Brand
- PENN Controls
- Product name
- V243 High Pressure Refrigerant
- V43 Low and All‐Range Pressure Refrigerant
- Document type
- Product Bulletin
- Technical Bulletin
- Document number
- LIT-125683
- Part number
- 24-7664-699
- Document revision
- E
- Revision date
- 2021-08-17
- Language
- English
Figure 1. 2 in. V43 capacity flow chart
Figure 2. 2 1/2 in. V43 capacity flow chart
Figure 3. 3 in. V43 capacity flow chart
Figure 4. 4 in. V43 capacity flow chart