Wiring power for the enclosure model - Verasys - LC-VZC100-0 - LC-VZCPNL-0 - Field Device - VZC100 - VZCPNL

Verasys Zone Coordinator (VZC) Installation Guide

Brand
Verasys
Product name
VZC100
VZCPNL
Document type
Installation Guide
Part number
24-10143-1280
Document revision
C
Revision date
2021-10-14
Language
English

About this task

To wire the enclosure model, complete the following steps:

Procedure

  1. Use a 120 V or 240 V supply power.
  2. Protect the power source with a suitable fuse or circuit breaker.
  3. Ensure the power is supplied from a dedicated source and not controlled by a programmed switch.
  4. The wiring from the power source to the panel must always run in a suitable conduit. To obtain the best Electromagnetic Interference (EMI) and Electromagnetic Compatibility (EMC) performance, ensure that the conduit is bonded to the metal of both enclosures. Scrape the paint around the knockouts to provide a better electrical connection between the joining parts.
  5. Use a wire that is one size larger than required for the amperage draw (maximum 400 mA) to connect the line.
  6. Ensure that the zone coordinator is powered from a source with a true earth ground.
  7. Connect a 1.29–1.02 mm (16–18 AWG) wire from a reliable ground reference to the panel’s incoming power ground lug.
  8. Do not remove the existing wire that connects the ground lug to the enclosure cover.
  9. Wire the zone coordinator in accordance with Table 1 and the communication connections in Table 1.
    Table 1. Wiring line voltage to the enclosure model
    Application Hot wire Neutral wire Ground wire
    120 VAC TB-BLK TB-WHT Ground lug
    240 VAC TB-YEL TB-WHT Ground lug