Sequence of operation for staged with reheat control - Verasys - LC-ZEC410-x - Field Device - ZEC410

Verasys ZEC410 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC410
Document type
Installation Guide
Part number
24-10143-1264
Document revision
C
Revision date
2019-10-04
Language
English

Occupied mode:

  • When the zone temperature is between the occupied heating and cooling setpoints inside of the bias, the primary air damper is at the minimum cfm and no mechanical heating runs.
  • When the zone temperature rises above the cooling setpoint, the primary air damper increases the cfm and no mechanical heating runs.
  • When a drop in zone temperature below the heating setpoint occurs, the supplemental heating coil is fully used before the reheat heat coil enables, and the damper opens at the minimum cfm.
Note: The box reheat and supplemental reheat are a box option. You have a cooling only box if you do not select either reheat or supplemental reheat.

Unoccupied mode:

  • The primary air damper is at the minimum cfm and no mechanical heating runs when the zone temperature is between the unoccupied heating and cooling setpoints inside of the bias.
  • When the zone temperature rises above the unoccupied cooling setpoint, the primary air damper increases the cfm (if available), and no mechanical heating runs.
  • When the zone temperature drops below the unoccupied heating setpoint, the supplemental heating coil is fully used before the reheat heat coil enables. The damper is at the minimum cfm.

Unit enable: A network unit enable signal, controls the mode of the box.

Fan control (Optional): A parallel fan cycles on when a request for heat occurs. The fan remains off in all other states. Series fans run continuously in occupied mode. The fan moves from unoccupied mode to cycle on mode when it receives a call for heating or cooling.

Occupancy lighting switch (Optional):

  • You can add an occupancy lighting switch to the box to temporarily set the VAV box to Standby mode when the occupancy is not detected. The zone switches back to occupied when the box detects occupancy.
  • Standby mode uses standby temperature setpoints that are slightly higher or lower than the occupied cooling or heating setpoints, respectively. The VAV box also uses unoccupied flow setpoints in addition to the low temperatures.

Demand control ventilation (Optional):

  • You can proportionally reset the minimum damper flows based on an air quality setpoint (CO2) when the zone (CO2) sensors wire to the boxes to detect the air quality in the zone.
  • The reset of the damper minimum flows do not exceed the maximum value that you set. The CO2 sensor with the highest value determines the reset when more than one CO2 sensors are wired.
Figure 1. ZEC410-2 controller - VAV with incremental reheat control wiring example

Figure 2. ZEC410-2 controller wiring diagram

Table 1. ZEC410-2 controller wiring diagram

Callout

Description

Name on the Verasys user interface

Terminal label

Object name

Signal type

1

24 V HOT power transformer

n/a n/a

n/a

n/a

2

24 V COM power transformer

3

Optional. Heating stage command 1

HEATING STAGE COMMAND 1

OUT1

HTG1-C

24 VAC on/off, internally sourced

4

Optional. Heating stage command 2

HEATING STAGE COMMAND 2

OUT2

HTG2-C

24 VAC on/off, internally sourced

5

Optional. Supply fan command

SUPPLY FAN COMMAND

OUT3

SF-C

24 VAC on/off, internally sourced

6

Optional. Supplemental heating stage command

SUPPLEMENTAL HEATING STAGE COMMAND

OUT4

SUPHTG1-C

24 VAC on/off, externally sourced

7

Connect to air flow probe (Polarity & not important)

n/a n/a

n/a

n/a

8

Manual override

9

Optional. Relay: RIBU1C

OCCUPANCY STATUS

IN2

OCC-S

Dry Contact, Normally Open/Normally Closed is configurable through the interface

10

Occupancy sensor OLS-2100-1. To red wire occupancy switch

11

Occupancy sensor OLS-2100-1. To neutral occupancy switch

12

Optional. Discharge air temperature sensor TE-631GV-2.

DISCHARGE AIR TEMPERATURE

IN1

DA-T

Nickel 1K RTD

13

To next device

n/a n/a

n/a

n/a

14

From last device

15

See riser schedule to determine the EOL device. You must set the EOL switch to the ON position on the EOL device.

16

Zone temperature sensor

NSB8BTN240-0. The connector is located on the back of the sensor.

ZONE TEMPERATURE

SENSOR BUS

ZN-T

Sensor Actuator (SA) bus

17

Optional. Zone CO2sensor NSBCN7004-0. The connector is located on the back of the sensor.

ZONE AIR QUALITY or ZONE CO2

SENSOR BUS

ZN-CO2