Input and Output wiring guidelines - Verasys - LC-ZEC410-x - Field Device - ZEC410

Verasys ZEC410 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC410
Document type
Installation Guide
Part number
24-10143-1264
Document revision
C
Revision date
2019-10-04
Language
English

Table 1 provides information about the functions, ratings, and requirements for the ZEC input and output terminals.

In addition to the wiring guidelines in Table 1, follow these guidelines when wiring ZEC inputs and outputs:

  • Run all low-voltage wiring and cables separate from high-voltage wiring.
  • All input and output cables, regardless of wire size or number of wires, should consist of twisted, insulated, and stranded copper wires.
  • Shielded cable is not required for input or output cables.
  • Use shielded cable for input and output cables that are exposed to high electromagnetic or radio frequency noise.