Product code number | Description |
---|---|
Zone CO2 Sensor |
|
NS-BCN7004-0 |
BACnet network CO2 sensor designed to function directly with Johnson Controls BACnet MS/TP digital controllers, in a 80 mm x 120 mm (3 in. x 4.5 in.) enclosure with terminal block and modular jack wiring connections. Only addresses 212 to 214 are supported. |
Zone Temperature Sensors (NS Sensors) |
|
NS-BTB7003-0 |
Network sensor, 120 x 80 mm (4.7 x 3.1 in.), Johnson Controls® logo, local setpoint, terminals |
NS-BTB7003-2 |
Network sensor, 120 x 80 mm (4.7 x 3.1 in.), no logo, local setpoint, terminals |
NS-BTN7003-0 |
Network sensor, 120 x 80 mm (4.7 x 3.1 in.), no logo, no setpoint, terminals |
NS-BTN7003-2 |
Network sensor, 120 x 80 mm (4.7 x 3.1 in.), no logo, no setpoint, terminals |
NS-BTP7002-0 |
Network sensor, 120 x 80 mm (4.7 x 3.1 in.), Johnson Controls logo, Warmer/Cooler adjustment, terminals |
NS-BTP7002-2 |
Network sensor, 120 x 80 mm (4.7 x 3.1 in.), no logo, warmer/cooler adjustment, terminals |
Occupancy Lighting Switch |
|
NS-BCN7004 |
Occupancy sensing light switch for control of indoor incandescent and fluorescent lights |
RIBU1C |
Enclosed relay for OLS-2100-1 sensor |
Balancing Tool |
|
NS-ATV7003-0 |
Handheld VAV balancing tool |