Applications - Verasys - LC-ZEC410-x - Field Device - ZEC410

Verasys ZEC410 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC410
Document type
Installation Guide
Part number
24-10143-1264
Document revision
C
Revision date
2019-10-04
Language
English

The ZEC410 VAV Controllers are components of the Verasys® SMART equipment family. The VAV Zone controllers run a pre-engineered HVAC zoning sequence and provide the inputs and outputs required for this application.

The ZEC Controller contains multiple features to ensure occupant comfort. Optional occupancy sensing capability enables the ZEC controller to switch from occupied mode to standby mode based upon zone activity. Standby mode maximizes energy savings by using set points that are higher and lower than occupied mode set points.

The ZEC410 controller also uses plug and play technology to detect which network sensor types are connected. See the Accessories section to determine availability of additional sensing product information.

You use the Verasys® Smart Building Hub to set up the ZEC410 controller. Use the Smart Building Hub or the VAV Balancing Thermostat to commission the controller.

Important: Use this ZEC410 VAV controller only as an operating control. Where failure or malfunction of the ZEC410 controller could lead to personal injury or property damage to the controlled equipment or other property, additional precautions must be designed into the control system. Incorporate and maintain other devices, such as supervisory or alarm systems or safety or limit controls, intended to warn of or protect against failure or malfunction of the ZEC410 VAV controller.
Important : Utiliser ce ZEC410 VAV Controller uniquement en tant que dispositif de contrôle de fonctionnement. Lorsqu'une défaillance ou un dysfonctionnement du controller risque de provoquer des blessures ou d'endommager l'équipement contrôlé ou un autre équipement, la conception du système de contrôle doit intégrer des dispositifs de protection supplémentaires. Veiller dans ce cas à intégrer de façon permanente d'autres dispositifs, tels que des systèmes de supervision ou d'alarme, ou des dispositifs de sécurité ou de limitation, ayant une fonction d'avertissement ou de protection en cas de défaillance ou de dysfonctionnement du ZEC410 VAV controller.