Modular ports - Verasys - LC-ZEC410-x - Field Device - ZEC410

Verasys ZEC410 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC410
Document type
Installation Guide
Part number
24-10143-1264
Document revision
C
Revision date
2019-10-04
Language
English

The modular sensor and zone bus ports on the face of the controller are RJ-12, six-position, modular jacks. The modular system bus and modular sensor bus port’s provide a connection for the VAV Balancing Tool. The zone bus port is not used in ZEC controller installations. The following figure shows the pin number assignments on the modular port.

Figure 1. Pin number assignments

Table 1. Pin number assignments
Pin number Description

1

Power 15 VDC

2

Bus and power common

3

Power 15 VDC

4

Bus and power common

5

Sensor or zone bus -

6

Sensor or zone bus +