Figure 1. V246 screw connection valves dimensions
Figure 2. V246 angle-body screw connection valves dimensions
Valve size | Dimensions, in. (mm) | ||||
---|---|---|---|---|---|
A | B | C | D | E | |
3/8 in. | 2 5/8 (67) | 1 5/8 (41) | 6 1/2 (166) | 3 1/2 (89) | 3 (77) |
1/2 in. | 3 1/16 (78) | 2 (51) | 7 3/16 (182) | 3 13/16 (96) | 3 3/8 (86) |
3/4 in. | 3 3/8 (86) | 2 3/16 (55) | 8 (203) | 4 3/16 (106) | 3 13/16 (98) |
1 in. | 4 3/4 (121) | 2 13/16 (71) | 10 1/2 (267) | 5 15/16 (151) | 4 9/16 (116) |
1 1/4 in. | 4 3/4 (121) | 2 13/16 (71) | 10 7/8 (276) | 6 1/8 (156) | 4 3/4 (121) |
Valve size | Dimensions, in. (mm) | ||||
---|---|---|---|---|---|
A | B | C | D | E | |
3/8 in. | 2 3/4 (70) | 1 5/8 (41) | 6 15/16 (176) | 3 5/8 (92) | 3 1/8 (80) |
1/2 in. | 3 1/8 (80) | 2 (51) | 7 1/2 (191) | 3 7/8 (98) | 3 1/2 (88) |
3/4 in. | 3 9/16 (90) | 2 1/8 (55) | 8 9/16 (217) | 4 5/16 (110) | 4 (101) |
Figure 3. V246 union sweat connection valves dimensions
Valve size | Dimensions, in. (mm) | ||||
---|---|---|---|---|---|
A | B | C | D | E | |
1 1/4 in. | 4 3/4 (121) | 2 13/16 (71) | 10 7/8 (276) | 6 1/8 (156) | 4 3/4 (121) |
Figure 4. V246 flange valve dimensions
Valve size | Dimensions, in. (mm) | |||||||
---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | H | |
1 1/2 in. | 5 5/16 (135) | 9/16 (14) | 6 1/8 (156) | 4 3/4 (121) | 10 7/8 (276) | 5 1/4 (133)1 | 2 5/8 (67) | 1 7/8 (48) |
2 in. | 6 5/8 (168) | 5/8 (16) | 7 1/8 (181) | 6 1/8 (156) | 13 1/4 (336) | 6 3/16 (157)2 | 3 1/2 (89) | 2 1/4 (57) |
Valve size | Regional version | Number of holes | Hole size | Bolt circle |
---|---|---|---|---|
1 1/2 in. | North American | 4 | 5/8 in. (16 mm) | 3 7/8 in. (98 mm) |
2 in. | 3/4 in. (19 mm) | 4 3/4 in. (121 mm) | ||
1 1/2 in. | European, DIN2533 flanges | 4 | 18 mm | 110 mm |
2 in. | 125 mm |
Valve Size | Dimensions, in. (mm) | |||||||
---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | H | |
1 1/2 in. | 5 5/16 (135) | 9/16 (14) | 6 1/8 (156) | 4 3/4 (121) | 10 7/8 (276) | 5 1/4 (133)3 | 2 5/8 (67) | 1 7/8 (48) |
2 in. | 6 3/8 (162) | 5/8 (16) | 7 1/8 (181) | 6 1/8 (156) | 13 1/4 (337) | 6 (152)4 | 3 1/2 (89) | 2 3/4 (70) |
Valve size | Regional version | Number of holes | Hole size | Bolt circle |
---|---|---|---|---|
1 1/2 in. | North American | 4 | 5/8 in. (16 mm) | 3 7/8 in. (98 mm) |
2 in. | 3/4 in. (19 mm) | 4 3/4 in. (121 mm) | ||
1 1/2 in. | European, DIN86021 flanges | 4 | 18 mm | 110 mm |
2 in. | 125 mm |
1 The dimensions on the European versions are
5 29/32 in. (150 mm).
2 The dimensions on the European versions are
6 1/2 in. (165 mm).
3 The dimensions on the European versions are
5 29/32 in. (150 mm).
4 The dimensions on the European versions are
6 1/2 in. (165 mm).