Features and benefits - PENN Controls - LIT-12011988 - F262KDH - Flow, Liquid Level, and Air‐Volume Control - F262 Airflow Switch

F262 Series Airflow Switch Product Bulletin

Brand
PENN Controls
Product name
F262 Airflow Switch
Document type
Product Bulletin
Document number
LIT-12011988
Revision date
2021-04-20
Language
English
Type 3R (NEMA) polycarbonate enclosure
Provides for use in indoor applications and dust protection; suitable for use in other environmental air space (plenums) in accordance with Section 300.22(C) of the National Electrical Code.
Dependable, dust-protected SPDT snap-acting Pennswitch
Detects the presence or absence of airflow.
Large wiring space
Makes wiring convenient and easily accessible.
Easily accessible range adjustment screw
Allows easy field adjustment.