Power requirements |
Enclosure Model: 120
VAC / 240 VAC Primary 50 Hz / 60 Hz, 24 VAC secondary transformer (+10%
/ -15%), 400 mA, nominal 12 VA Board-only model: 24 VAC (15%), Primary 50/60 Hz, 24 VAC Secondary Transformer (±15%), 400 mA, nominal 12 VA, 12 VDC (+50% / -2%) |
|
Addressing | Addressing is selectable by the MAC address switch. The MAC address switch is an 8-position DIP, which uses switches 1 through 7 and the addressing range of 1 to 127 | |
Installation environment | Protected, dry | |
Ambient operating conditions | -40ºC to 65ºC (-40ºF to 149ºF), 0% to 95% RH, Noncondensing | |
Ambient storage conditions | -40ºC to 85ºC (-40ºF to 185ºF), 0% to 95% RH, Noncondensing | |
Power |
Enclosure model: One
3-position terminal block for 120 VAC / 240 VAC supply power
Board-only model: Removable terminal plug for 24 VAC supply power and removable terminal plug for 12 VDC supply power |
|
Communication wiring terminations | See Wiring communications. | |
Shipping weight |
Enclosure Model: 2 kg
(4.5 lb) Board-Only Model: 227 g (8 oz) |
|
Compliance | United States: UL Listed 916/FCC Part 15 Conducted and Radiated | |
Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC and Low Voltage Directive 2006/95/EC. |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local office. Johnson Controls. shall not be liable for damage resulting from misapplication or misuse of its products. |