Thorn security detectors - Simplex - Non-addressable fire alarm control unit - 05791417

2004 and 2008 Foundation Series Fire Alarm Control Unit Two Wire Detector Compatibility Chart

Document Number
05791417
ft:locale
en-US
Document Revision
Rev. B
Table 1 contains a list of Thorn security devices.
Table 1. Thorn security devices
Detector Description Bases Fire Alarm Control Units
2004 2008
601P-UL Photo 4B-UL, 5B, 5BI 17 26
601P-UL-L 3.0% photo 4B-UL, 5B, 5BI 17 26
601PH-UL Photo and heat 4B-UL, 5B, 5BI 16 24
601PH-UL-L 3.0% Photo and heat 4B-UL, 5B, 5BI 16 24
601H-RF-UL 135RR/FT 4B-UL, 5B, 5BI 17 26
601H-F-UL 135FT 4B-UL, 5B, 5BI 17 26
631H-F-UL 200FT 4B-UL, 5B, 5BI 18 27
Note:
  1. When you use a relay, use only one detector on an IDC.
  2. When you use accessories, use only one detector on an IDC.
  3. Do not use these devices on a zone that is programmed for alarm verification.