System sensor detectors - Simplex - Non-addressable fire alarm control unit - 05791417

2004 and 2008 Foundation Series Fire Alarm Control Unit Two Wire Detector Compatibility Chart

Document Number
05791417
ft:locale
en-US
Document Revision
Rev. B
Table 1 contains a list of compatible System sensor detectors.
Table 1. System sensor detectors
Detector Description Bases Fire Alarm Control Units
2004 2008
DH100LP {A} Duct n/a 16 25
1151 {A} Ion B401 (B), B110LP {A} 16 25
B406B, B116LP. See note 1. {A} 16/1 25/1
2151 {A} Photo B401 (B), B110LP {A} 16 25
B406B, B116LP. See note 1. {A} 16/1 25/1
1400 {A} Ion n/a 16 25
1451 {A} Ion B401 (B), B110LP {A} 16 25
B406B, B116LP. See note 1. {A} 16/1 25/1
1451DH (HT) {A} Duct DH400I {A} 16 25
2400 {A} Photo n/a 16 25
2400TH {A} Photo and heat n/a 16 25
2451 {A} Photo B401 (B), B110LP {A} 16 25
B406B, B116LP. See note 1. {A} 16/1 25/1
2451TH {A} Photo and heat B401 (B), B110LP {A} 16 25
B406B, B116LP. See note 1. {A} 16/1 25/1
2W-B {A} Photo n/a 20 30
2WT-B {A} Photo and heat n/a 20 30
2WTA-B {A} Photo and heat n/a 1 1
4451HT {A} Heat B401 (B), B110LP {A} 16 25
B406B, B116LP. See note 1. {A} 16/1 25/1
5451 {A} Heat B401 (B), B110LP {A} 16 25
B406B, B116LP. See note 1. {A} 16/1 25/1
Note:
  1. When you use a relay, use only one detector on an IDC.
  2. The compatibility identifier is in { } brackets and shown after the detector and base model number.
  3. When you use accessories, use only one detector on an IDC.