Simplex detectors - Simplex - Non-addressable fire alarm control unit - 05791417

2004 and 2008 Foundation Series Fire Alarm Control Unit Two Wire Detector Compatibility Chart

Document Number
05791417
ft:locale
en-US
Document Revision
Rev. B
Table 1 contains a list of Simplex detectors.
Table 1. Simplex detectors
Detector Description Bases Fire Alarm Control Units
2004 2008
4098-9401 135FT n/a 20 30
4098-9402 135RR/FT n/a 20 30
4098-9403 200FT n/a 20 30
4098-9404 200RR/FT n/a 20 30
[GSA]4098-9601 Photo 4098-9788 20 30
4098-9683. See note 2. 20/1 30/1
Duct 4098-9681 20 30
[GSA]4098-9602 Photo and heat 4098-9788 20 30
4098-9683. See note 2. 20/1 30/1
[GSA]4098-9605 3.5% Photo 4098-9788 20 30
4098-9683. See note 2. 20/1 30/1
4098-9612[E]

[GSA]4098-9612

135FT 4098-9788 20 30
4098-9683. See note 2. 20/1 30/1
4098-9684 20 30
4098-9613[E]

[GSA]4098-9613

135RR/FT 4098-9788 20 30
4098-9683. See note 2. 20/1 30/1
4098-9684 20 30
4098-9614[E] 200FT 4098-9788 20 30
4098-9683. See note 2. 20/1 30/1
4098-9684 20 30
4098-9615[E] 200RR/FT 4098-9788 20 30
4098-9683. See note 2. 20/1 20/1
4098-9684 20 20
4098-9685 Duct n/a 20 30
4098-9688 Duct with relay n/a 1 1
4098-5601 Photo 4098-5261, 4098-5207. See note 3. 20 30
4098-5602 Photo and Heat 4098-5261, 4098-5207. See note 3. 20 30
4098-5610 Heat 135RR/FT 4098-5261, 4098-5207. See note 3. 20 30
4098-5611 Heat 135FT 4098-5261, 4098-5207. See note 3. 20 30
4098-5612 Heat 200FT 4098-5261, 4098-5207. See note 3. 20 30
4098-5613 Heat 200RR/FT 4098-5261, 4098-5207. See note 3. 20 30
516.900.201 Photo 517.050.047 (4B-UL), 517.050.019 (5B). See note 3. 20 30
516.900.202 Photo and Heat 517.050.047 (4B-UL), 517.050.019 (5B). See note 3. 20 30
516.900.203 Heat 135RR/FT 517.050.047 (4B-UL), 517.050.019 (5B). See note 3. 20 30
516.900.204 Heat 135FT 517.050.047 (4B-UL), 517.050.019 (5B). See note 3. 20 30
516.900.205 Heat 200FT 517.050.047 (4B-UL), 517.050.019 (5B). See note 3. 20 30
516.900.206 Heat 200RR/FT 517.050.047 (4B-UL), 517.050.019 (5B). See note 3. 20 30
Note:
  1. The compatibility identifier is the model number or mentioned next to the detector and base model number in { } brackets.
  2. When you use a relay, use only one detector on an IDC.
  3. Do not use these devices on a zone that is programmed for alarm verification.