Table 1 contains a list of
compatible FCI detectors.
| Detector | Description | Bases | Fire Alarm Control Units | |
|---|---|---|---|---|
| 2004 | 2008 | |||
| FCI 301I {A} | Ion | 301B {A} | 16 | 25 |
| FCI 301IL {A} | Ion | 301BL, B401BH {A} | 20 | 30 |
| FCI 301P {A} | Photo | 301B {A} | 16 | 25 |
| FCI 301PT {A} | Photo and heat | 301B {A} | 16 | 25 |
| FCI 301PL {A} | Photo | 301BL, B401BH {A} | 16 | 25 |
| FCI SBS-1101 {A} | Ion | n/a | 20 | 30 |
| FCI SBS-1201 {A} | Photo | n/a | 16 | 25 |
| FCI SBS-1201T {A} | Photo and heat | n/a | 16 | 25 |
Note:
- The compatibility identifier is in { } brackets and shown after the detector and base model number.
- Do not use these devices on a zone that is programmed for alarm verification.
- When you use accessories, use only one detector on an IDC.