Table 1 contains a list
of compatible ESL or Sentrol detectors.
| Detector | Description | Bases | Fire Alarm Control Units | |
|---|---|---|---|---|
| 2004 | 2008 | |||
| 429CT. See note 4. {S10A} |
Photo and Heat | n/a | 16 | 25 |
| 429CST {S11A} |
Photo | n/a | 1 | 1 |
| 429CRT. See note 1. {S11A} |
Photo | n/a | 16/1 | 25/1 |
| 511C, 511AFT^ {S10A}. See note 4. |
Photo |
n/a | 16 | 25 |
| 521B(XT)^ {S10A}. See note 4. |
Photo |
n/a |
16 | 25 |
| 521CRXT^. See note 1. {S11A} |
Photo | n/a | 16/1 | 25/1 |
| 521NCRXT^ See note 1. {S11A} |
Photo and heat | n/a | 16/1 | 25/1 |
| 521NCSXT^ {S10A} |
Photo and heat | n/a | 1 | 1 |
| 521NCSRXT^ {S11A} |
Photo and heat | n/a | 1 | 1 |
| 711U, 711UT {S10A}. See note 4. |
Photo/(Heat) | 701E, 702E, {S00} | 16 | 25 |
| 721U(T) {S10A}. See note 4. |
Photo | 701E, 702E, {S00} | 16 | 25 |
| 731U. See note 1. {S11A} |
Photo | 701E, 702E, {S00} | 16/1 | 25/1 |
Note:
- When you use a relay, use only one detector on an IDC. ^ Detector switch 1 Off.
- Do not use these devices on a zone that is programmed for alarm verification.
- The compatibility identifier is in { } brackets and shown after the detector and base model number.
- When you use accessories, use only one detector on an IDC.