Exacq - Modifying a user’s access credentials - Web Software - exacqVision Web Service

exacqVision Web Service Configuration

Brand
Exacq
Product
exacqVision Web Service
Document Type
Configuration Guide
Version
19.09
Revised
2019-09-15
You must ensure that the following requirements are met before you enable relay access:
  • All servers that connect to the service must have a valid license. If a server license expires, this limits the image size and video speed over the relay connection.
  • All servers that connect to the service must have a valid Passthrough or Power User accounts.
  • A server can only connect to a single web service.

To modify a user’s access credentials, complete the following steps:

  1. From the navigation tree, select Admin.
  2. On the Administration page, enter a username.
  3. In the Change Password field, enter a new password and verify that password by entering it again in the Verify Password field.
  4. To specify the level of restriction when accessing the Web Service Configuration page, select one of the following options:
    • Allow all: any user with local or remote access to the web service, can access the Web Service Configuration page.
    • No relay access: any user that uses a relay connection to access the web service, cannot access the Web Service Configuration page.
    • Local host only: only the localhost or IP address 127.0.0.1, can access the Web Service Configuration page.
  5. Click Apply.