MINIMUM SERVER REQUIREMENTS
The following requirements are for configurations with less than 50 servers and with five simultaneous client connections:
- Processor: Intel i3-4100 or faster
- RAM: 8 GB
- Hard drive: 100 GB SSD
- Network: 25 Kbps per server, plus 512 Kbps per simultaneous client connection
-
Operating system:
- Microsoft Windows Server version 2008 R2, version 2012, or version 2016
- Microsoft Windows version 7, version 8, or version 10
- Ubuntu version12.04 (32 or 64-bit), version14.04 (32 or 64-bit), version 16.04 (64-bit), or version18.04 (64-bit)
RECOMMENDED SERVER REQUIREMENTS
The following requirements are for configurations with 500 or more servers and with 25 simultaneous client connections:
- Processor: Intel E3-1275 Xeon or faster
- RAM: 16 GB, 32 GB for over 1,000 servers
- Hard drive: 250 GB SSD
- Network: 50 Kbps average, 1 Mbps peak per video
-
Operating system:
- Microsoft Windows Server version 2008 R2, version 2012, or version 2016
- Microsoft Windows version 7, version 8, or version 10
- Ubuntu version 16.04 (64-bit) or version18.04 (64-bit)
- Email host: SMTP email server
PC CLIENT MINIMUM REQUIREMENTS
- Processor: Intel Atom Z3470 or faster
- RAM: 1 GB
- Network: 256 Kbps (minimum), 2 Mbps (recommended with live video)
- Browser: Google Chrome, Safari, Mozilla Firefox, Microsoft Internet Explorer (IE), or Microsoft Edge
MOBILE CLIENT REQUIREMENTS
- Compatibility: iOS or Android phones, tablets with either Chrome version 31 or later, Safari version 7 or later
- Network: 128 Kbps (minimum), 1 Mbps (recommended with live video)
- Browser: Microsoft IE for mobile, Google Chrome, or Safari
PORTS
- Connection to exacqVision servers: port 22609*
- Web Service running on exacqVision servers: port 80*
RELATED KNOWLEDGE BASE ARTICLES
- *How do I change the listen port for exacqVision Server in Windows 7?
- https://exacq.com/kb/?kbid=32907
- *How do I change the listen port for exacqVision Server in Ubuntu Linux?
- https://exacq.com/kb/?kbid=59098