Refer to these manuals for detailed instructions on how to operate and service the YK Mod H chiller. These are internal documents and can be accessed by logging on to Knowledge Exchange.
Form number | Description |
---|---|
50.40-M2 | YORK Oil Change Interval Replacement Recommendations |
160.00-M1 | Service - Variable Speed Drive 60 Hz (351 hp, 503 hp, 790 hp, and 1,100 hp) and 50 Hz (292 hp, 419 hp, 658 hp, and 900 hp) |
160.00-M4 |
Service - OptiSpeed Models VSD (270, 292, 351, 385, 419, 424, 503, 608, 658, 704) and LVD (270, 292, 351, 385, 419, 424, 503, 608, 658, 704, 900) |
160.00-M5 | Service - Medium Voltage Solid State Starter 60 Hz (4,160 V and 2,300 V) and 50 Hz (3,300 V) |
160.00-M6 | Service - Medium Voltage Variable Speed Drive 500 hp to 2,500 hp, 60 Hz (2,300 V, 3,300 V, 4,160 V, and 6,600 V) and 50 Hz (3,300 V and 6,600 V) |
160.00-M7 | Service - Unit Mounted Medium Voltage Solid State Starter 60 Hz (4,160 V and 2,300 V) and 50 Hz (3,300 V) |
160.00-M8 | Service - Medium Voltage Variable Speed Drive 500 hp to 2,500 hp, 60 Hz (12,470 V and 13,800 V) and 50 Hz (10,000 V and 11,000 V) |
160.00-M9 | Service - Power Reliability Option (Catch a Spinning Load) Field Modification Procedure |
160.00-M10 | Service - Models HYP1100A and HYP1300A Liquid-Cooled OptiSpeed Compressor Speed Drive |
160.00-M11 | Service - Surge Protection Device Installation Instructions for VSD |
160.00-M12 | Service Instructions - How to Service Coolant Loops, VSD and Starters |
160.00-S1 | Safety Instructions - 2,300 V to 13,800 V Medium Voltage VSD |
160.00-XT1 | Report - Customer's Annual Report Centrifugal Seasonal Inspection Form |
160.49-M1 | Service Instructions - Centrifugal Compressors (Standard Discharge P1 to P4, G3 to G4, H0 to H8, J1 to J4) |
160.49-M3 | Service Manual - Centrifugal Compressors (Downward Discharge P1 to P9, Q7, H3 to H9, J1 to J5, and J7) |
160.75-M1 | Service Instructions - K Centrifugal Compressor (K1, K2, K3, K4, and K7) |
160.76-M1 | Service Instructions - YK Style H OptiView Control Center |
160.76-M2 | Service Manual - YORK Chiller Proactive Parts Replacement Recommendations for YK Chillers |
160.76-M3 | Service Manual - Centrifugal Q Compressor |