Mounting - Verasys - Field Device - VEC100

Verasys Equipment Controller (VEC) Installation Guide

Brand
Verasys
Product name
VEC100
Document type
Installation Guide
Part number
24-10143-1272
Document revision
C
Revision date
2020-02-24
Language
English

Observe these guidelines when mounting a field controller:

  • Ensure the mounting surface can support the controller, DIN rail, and any user-supplied enclosure.
  • Mount the controller horizontally on 35 mm DIN rail whenever possible.
  • Mount the controller in the proper mounting position (Figure 1).
  • Use shims or washers to mount the controller securely and evenly on the mounting surface.
  • Mount the controller in an area free of corrosive vapors and observe the Ambient Condition requirements in Table 1.
  • Provide for sufficient space around the controller for cable and wire connections for easy cover removal and good ventilation through the controller (50 mm [2 in.] minimum on the top, bottom, and front of the controller).
  • Do not mount the controller on surfaces prone to vibration, such as duct work.
  • Do not mount the controller in areas where electromagnetic emissions from other devices or wiring can interfere with controller communication.

Observe these additional guidelines when mounting a field controller in a panel or enclosure:

  • Mount the controller so that the enclosure walls do not obstruct cover removal or ventilation through the controller.
  • Mount the controller so that the power transformer and other devices do not radiate excessive heat to the controller.
  • Do not install the controller in an airtight enclosure.
    Figure 1. Verasys Equipment Controller Mounting Position