Description - PENN Controls - LIT-1901118 - PC10 - RMZ-1214-E10 - RMZ1214R10-EU - RMZ1214R10-UK - RMZ1214R10-US - RMZ1218C10-EU - RMZ1218C10-UK - RMZ1218C10-US - RMZ1218C40-EU - RMZ1218C40-UK - RMZ1218C40-US - PENN Connected - PENN Connected E10 Temperature Sensor

PENN Connected E10 Temperature Sensor Catalog Page

Brand
PENN Controls
Product name
PENN Connected E10 Temperature Sensor
Document type
Catalog Page
Document number
LIT-1901118
Revision date
2021-03-01
Language
English

The E10 Temperature Sensor is a wireless, battery-operated, single-probe internal temperature sensor. Use the E10 to monitor the internal temperature of a single unit of refrigeration equipment.

The E10 is accurate to ± 0.5°C (0.9°F) and records temperatures from -35°C to 50°C (-31°F to 122°F). You can configure the E10 to measure temperatures at preferred intervals.

If temperatures exceed the alarm thresholds, the E10 sends an alert by email and short service message (SMS).

The E10 is part of the PENN Connected PC10 remote wireless monitoring system.

Figure 1. E10 Temperature Sensor
E10 Temperature Sensor