Cable and Wire Length Guidelines - Verasys - VAC1000 - VAC1001 - VAC1002

Verasys 18 Point 24 VAC Application Controller Installation Guide

Brand
Verasys
Product name
VAC1000
VAC1001
VAC1002
Document type
Installation Guide
Part number
24-10143-01477
Document revision
C
Revision date
2021-06-02
Language
English

Table 1 defines cable length guidelines for the various wire sizes that may be used for wiring low-voltage (<30 V) input and output wiring.

Table 1. Cable Length Guidelines for Wire Sizes for Low-Voltage (<30 V) Inputs and Outputs

Guidelines

Wire Size/Gauge and Type

Maximum Cable Length and Type

Assumptions

A

1.5 mm2 (18 AWG) stranded copper

457 m (1,500 ft) twisted wire

100 mV maximum voltage drop.

Depending on the cable and the connected input or output device, you may have to define an offset in the setup software for the input or output point.

0.8 mm (20 AWG) stranded copper

297 m (975 ft) twisted wire

0.6 mm (22 AWG) stranded copper

183 m (600 ft) twisted wire

N/A (24 AWG) stranded copper

107 m (350 ft) twisted wire

B

1.5 mm2 (18 AWG) stranded copper

229 m (750 ft) twisted wire

100 mV maximum voltage drop.

Depending on the cable and the connected input or output device, you may have to define an offset in the setup software for the input or output point.

0.8 mm (20 AWG) stranded copper

137 m (450 ft) twisted wire

0.6 mm (22 AWG) stranded copper

91 m (300 ft) twisted wire

N/A (24 AWG) stranded copper

61 m (200 ft) twisted wire

C

See Figure 1 to select wire size/gauge. Use stranded copper wire.

See Figure 1 to determine cable length. Use twisted wire cable.

N/A