DIN Rail Mount Applications - Verasys - VAC1000 - VAC1001 - VAC1002

Verasys 18 Point 24 VAC Application Controller Installation Guide

Brand
Verasys
Product name
VAC1000
VAC1001
VAC1002
Document type
Installation Guide
Part number
24-10143-01477
Document revision
C
Revision date
2021-06-02
Language
English

Procedure

To mount the field controller on 35 mm DIN rail, complete the following steps:

  1. Securely mount a 20 cm (8 in.) or longer section of 35 mm DIN rail horizontal and centered in the appropriate space, so that the controller mounts in the horizontal position in Figure 1.
  2. Pull the two bottom mounting clips outward from the controller to the extended position.
  3. Hang the controller on the DIN rail by the hooks at the top of the DIN rail channel on the back of the controller, and position the controller snugly against the DIN rail.
  4. Zip-tie the controller to the DIN rail when shipping.
  5. Push the bottom mounting clips inward (up) to secure the controller on the DIN rail.

    To remove the controller from the DIN rail, pull the bottom mounting clips out to the extended position and carefully lift the controller off the DIN rail.

    Important: Do not overtighten the mounting screws. Overtightening the screws may damage the mounting clips.
    Figure 1. Back of Controller Showing Extended Mounting Clips, DIN Rail Channel, and Mounting Dimensions, mm (in.)