Maximum Cable Length versus Load Current - Verasys - VAC1000 - VAC1001 - VAC1002

Verasys 18 Point 24 VAC Application Controller Installation Guide

Brand
Verasys
Product name
VAC1000
VAC1001
VAC1002
Document type
Installation Guide
Part number
24-10143-01477
Document revision
C
Revision date
2021-06-02
Language
English

Use the following figure to estimate the maximum cable length relative to the wire size and the load current (in mA) when wiring inputs and outputs.

Note: The following figure applies to low-voltage (<30 V) inputs and outputs only. Determine the required wire size and length for high-voltage (>30 V) relay outputs by the load connected to the relay and local electrical codes.
Figure 1. Maximum Wire Length for Low-Voltage (<30 V) Inputs and Outputs by Current and Wire Size